(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Mounting Section Material: Stainless Steel
•Round Shape Type: Knob
•Side Machined: Knurling
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||
Knobs | Screw | Flat Washer | |
NBMST | ABS Resin | 304 Stainless Steel | 303 Stainless Steel |
Part Number | - | L | - | Knob Color |
NBMST6-20 | - | 20 | - | B |
NBMP6-32 | - | 25 | - | B |
Part Number | L | Knob Color | H | S | d | d1 | D1 | t | Reference Mass (g) | ||||
Type | M (Coarse) -D | ||||||||||||
NBMST | 6-20 | 10 | 15 | 20 | B (Black) | 14 | 4 | 15 | 10 | 16 | 1.5 | 9 | |
6-25 | 15 | 20 | 25 | 18 | 6 | 19 | 20 | 2 | 15 | ||||
6-32 | 20 | 25 | 24 | 12 | 28 | 20 | |||||||
8-32 | 15 | 25 | 24 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NBMST6-20-10-B |
NBMST6-20-15-B |
NBMST6-20-20-B |
NBMST6-25-15-B |
NBMST6-25-20-B |
NBMST6-25-25-B |
NBMST6-32-20-B |
NBMST6-32-25-B |
NBMST8-32-15-B |
NBMST8-32-25-B |
Part Number |
---|
Loading...
Main Body, Type | Round shape | Round Shape, Type | Knob | Additional Function | Washer Included |
---|---|---|---|---|---|
Main Body Material | ABS Resin | Mounting Section, Material | 304 Stainless Steel | Mounting Section, Surface Treatment | No |
Side Machined | Knurling | End Threaded | No | Knob Color | B (Black) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy