(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Actuators with integrated Oriental Motor brand motors, available in alternating or direct current (AC or DC) configurations, accessories such as electromechanical brake, sensors and/or covers to protect the actuator can be requested.
Part Number
Configured Part Number is shown.
Base | Block | |
[ M ]Material | Carbon Steel | SCM Material |
[ S ]Surface Treatment | Low Temperature Black Chrome Plating | |
[ H ]Hardness | Induction Hardened HRC58~64 |
HRC58~62 |
Part Number | - | Motor Type | - | Driver Type | - | Cable | - | Number of Sensors | - | Sensor & Rail Position | - | Base Length L |
LXM4510 | - | A3 | - | AM40 | - | 3 | - | 3 | - | R | - | 590 |
Part Number | Lead (mm) | Ball Screw Diameter (mm) | Positioning Repeatability (mm) | Positioning (mm) | Parallelism (mm) | Backlash (mm) | Allowable Static Moment (N·m) | ||
Ma | Mb | Mc | |||||||
LXM4510 | 10 | Ø15 (Ground) |
±0.003 | 0.025 | 0.015 | 0.003 | 291 | 291 | 972 |
LXM4520 | 20 | ||||||||
LXM4510C | 10 | ||||||||
LXM4520C | 20 |
Manufacturer Name | Motor Type | Driver Type | Motor Driver Set Part Number | |||||||
Motor | Manufacturer Part Number | Output / Type | Brake (Note 1) | Mass (kg) | Power Supply | Manufacturer Part Number | ||||
Oriental Motor |
T3E | Stepping | ARM66AC | αStep | None | 0.9 | D3E | Single-phase AC100V |
ARD-A | AR66AA |
T5E | PKE566AC | 5-phase | 0.9 | D5E | RKSD507-A | RKS566AA | ||||
T3BE | ARM66MC | αStep | Included | 1.2 | D3E | ARD-A | AR66MAA | |||
T5BE | PKE566MC | 5-phase | 1.2 | D7E | RKSD507M-A | RKS566MA |
Part Number | Manufacturer | Motor Type | Load Capacity (kg) | Max. Velocity (mm/sec) | ||
Horizontal | Vertical | Horizontal | Vertical | |||
LXM4510 LXM4510C |
Oriental Motor |
T3(B)E | 40 | 16 | 200 | 175 |
T5(B)E | 165 | 25 | ||||
LXM4520 LXM4520C |
Oriental Motor |
T3(B)E | 24 | 16 | 300 | 200 |
T5(B)E | 255 | 10 |
Manufacturer Name | Motor Type |
Width B(mm) | Width C(mm) | Length D(mm) | Height E(mm) | Bottom Height F (mm) |
Oriental Motor |
T3E | 30 | 30 | 73.6 | 60.5 | 0.5 |
T3BE | 30 | 30 | 109.5 | 60.5 | 0.5 | |
T5E | 30 | 30 | 69.5 | 60.5 | 0.5 | |
T5BE | 30 | 30 | 104.5 | 60.5 | 0.5 |
Manufacturer Name | Motor Type | Motor Power Cable | Brake Cable | Encoder Cable |
Oriental Motor |
T3E | 1 pc. CC030VAR | - | - |
T5E | 1 pc. CC030VPF | - | ||
T3BE | 1 pc. CC030VARB (Cable Set for Motor With Electromagnetic Brake) | |||
T5BE |
1 pc. CC030VPFB (Cable Set for Motor With Electromagnetic Brake) |
Part Number | Item | Base Length L (mm) | |||||
340 | 390 | 440 | 490 | 540 | 590 | ||
LXM4510 LXM4520 LXM4510C LXM4520C |
Effective Stroke (St) | 200 | 250 | 300 | 350 | 400 | 450 |
A | 70 | 70 | 70 | 70 | 70 | 70 | |
P1 | 100 | 100 | 100 | 100 | 100 | 100 | |
P2 | 100 | 50 | 100 | 50 | 100 | 50 | |
Number of Pitches | 2 | 3 | 3 | 4 | 4 | 5 | |
Number of Holes N | 6 | 8 | 8 | 10 | 10 | 12 | |
Standard Type | Body Mass (kg) | 6.06 | 6.68 | 7.29 | 7.91 | 8.54 | 9.17 |
Cover Type | Body Mass (kg) | 7.00 | 7.67 | 8.33 | 9.00 | 9.68 | 10.36 |
Part Number | Selection | |||||
Motor Type | Driver Type | Cable (Note 3) | Number of Sensors (Note 4) | Sensor & Rail Location | Base Length L (mm) | |
LXM4510 LXM4520 LXM4510C LXM4520C |
Control Functions Select from control function table. |
Control Functions Select from control function table. |
Included (3m): 3 None: N |
2 units: 2 3 units: 3 None: N |
Right: R Left: L |
340~590 (50 Pitch) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LXM4510-T3BE-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3BE-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3BE-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3BE-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3BE-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3BE-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3E-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3E-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3E-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3E-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3E-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T3E-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5BE-D7E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5BE-D7E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5BE-D7E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5BE-D7E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5BE-D7E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5BE-D7E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5E-D5E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5E-D5E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5E-D5E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5E-D5E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5E-D5E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510-T5E-D5E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3BE-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3BE-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3BE-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3BE-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3BE-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3BE-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3E-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3E-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3E-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3E-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3E-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T3E-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5BE-D7E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5BE-D7E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5BE-D7E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5BE-D7E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5BE-D7E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5BE-D7E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5E-D5E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5E-D5E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5E-D5E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5E-D5E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5E-D5E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4510C-T5E-D5E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3BE-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3BE-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3BE-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3BE-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3BE-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3BE-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3E-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3E-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3E-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3E-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3E-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T3E-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5BE-D7E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5BE-D7E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5BE-D7E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5BE-D7E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5BE-D7E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5BE-D7E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5E-D5E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5E-D5E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5E-D5E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5E-D5E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5E-D5E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4520-T5E-D5E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3BE-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3BE-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3BE-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3BE-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3BE-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3BE-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3E-D3E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3E-D3E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3E-D3E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3E-D3E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3E-D3E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T3E-D3E-N-N-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T5BE-D7E-3-2-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T5BE-D7E-3-3-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T5BE-D7E-3-N-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T5BE-D7E-N-2-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T5BE-D7E-N-3-[L,R]-[340,390,440,490,540,590] |
LXM4520C-T5BE-D7E-N-N-[L,R]-[340,390,440,490,540,590] |
Loading...
Cost Efficient | Standard | Main Body, Peripheral Components | Main Body | Nominal (Height) | 45 |
---|---|---|---|---|---|
Precision | Precision Grade | Motor Mounting Orientation | Straight | Grease | Standard |
With or w/o Motors | Stepping Motor | With or w/o Lubricant Unit | Not Provided | Ball Screw Shaft Dia.(Ø) | 15 |
Table Length(mm) | 81 | Supply Voltage | AC100V | Drive Method | Ground Ball Screw |
Slider Material | Chrome Molybdenum Steel | Slider Surface Finish | Low Temperature Black Chrome | Basic Load Rating, Dynamic Rating(N) | 18450 |
Basic Load Rating, Static Rating(N) | 32441 | Allowable Static Moment MP(N•m) | 291 | Allowable Static Moment MY(N•m) | 291 |
Allowable Static Moment MR(N•m) | 972 | Positioning Repeatability(µm) | ±3 | Positioning Accuracy(µm) | 25 |
Running Parallelism(µm) | 15 | Operating Ambient Temperature(℃) | 0::50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy