(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nozzles - Steel, with Slit

Pipe Nozzles - Steel, with Slit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pipe Nozzles - Steel, with Slit
  • Pipe Nozzles - Steel, with Slit
Pipe Nozzles - Steel, with Slit:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment[ A ]Accessories
Threaded and TappedBoth Ends Tapped
SLTRSLTFSGPZinc PlatingTapered Screw Plug (4137 Alloy Steel, Black Oxide) 1 pc.
SLTRSSLTFS304 Stainless Steel -Tapered Screw Plug (302HQ Stainless Steel) 1 pc.
[ ! ]Accessories Tapered Screw Plug is seal-coated.

Specifications

Part Number-L-A-T
SLTR8A
-
300-
A200
-
T1.0
Part NumberL
1mm Increment
A
1mm Increment
T
0.5mm Increment
R (PT)
Rc (PT)
(T1)(T2)Dd
TypeNo.Material: SGPMaterial: 304 Stainless Steel
(Threaded and Tapped)
SLTR
SLTRS

(Both Ends Tapped)
SLTF
SLTFS
6A90~70050~5000.5~2.01/8101110.5-5.7
8A100~7001/4151313.89.27.8
10A3/8171617.312.710.9
15A1/2201821.716.116.1
20A110~7003/4232027.221.621.4
25A125223427.627.2
[ ! ]There is no surface treatment on threaded part and slit machining and its peripheral part. *Marks may be left on the surface when tightening screws.
[ ! ]Excessive tightening may deform the female thread portion. Wrap with sealing tape for air tightness and after manual tightening, tighten it up further by giving one rotation or so.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLTF8A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTF10A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTF15A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTF20A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTF25A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTFS6A-[90-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTFS8A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTFS10A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTFS15A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTFS20A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTFS25A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTR8A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTR10A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTR15A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTR20A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTR25A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTRS6A-[90-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTRS8A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTRS10A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTRS15A-[100-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTRS20A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
SLTRS25A-[110-700/1]-A[50-500/1]-T[0.5-2/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal Screw Dimension Nominal Screw Diameter 2 Length L
(mm)
A
(mm)
T
(mm)
1 Piece(s)

14 Days or more

10[Steel] SGP8A(Rc1/4)8A(Rc1/4)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP10A(Rc3/8)10A(Rc3/8)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP15A(Rc1/2)15A(Rc1/2)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP20A(Rc3/4)20A(Rc3/4)110 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP25A(Rc1)25A(Rc1)110 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel6A(Rc1/8)6A(Rc1/8)90 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel8A(Rc1/4)8A(Rc1/4)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel10A(Rc3/8)10A(Rc3/8)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel15A(Rc1/2)15A(Rc1/2)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel20A(Rc3/4)20A(Rc3/4)110 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel25A(Rc1)25A(Rc1)110 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP8A(Rc1/4)8A(R1/4)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP10A(Rc3/8)10A(R3/8)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP15A(Rc1/2)15A(R1/2)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP20A(Rc3/4)20A(R3/4)110 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Steel] SGP25A(Rc1)25A(R1)110 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel6A(Rc1/8)6A(R1/8)90 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel8A(Rc1/4)8A(R1/4)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel10A(Rc3/8)10A(R3/8)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel15A(Rc1/2)15A(R1/2)100 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel20A(Rc3/4)20A(R3/4)110 ~ 70050 ~ 5000.5 ~ 2
1 Piece(s)

14 Days or more

10[Stainless Steel] 304 Stainless Steel25A(Rc1)25A(R1)110 ~ 70050 ~ 5000.5 ~ 2

Loading...

  1. 1

More Information

■Features: Simple nozzles with a slit in a pipe.
Suitable when the distance to the object is short.

■Precaution for Use: Actual spray width and colliding force vary. And the slit width may increase in width depending on air pressure. When more even blows are required, use Air Nozzles (Click here, Click here) and Steel Hollows for Air Nozzles (Click here).

Example

Pipe Nozzles - Steel, with Slit:Related Image
 

Basic Information

Spray Shape Straight Air Source Compressor Mounting Angle Flat
Blow Type Standard Type Slit Steel Pipe Nozzles Applicable Fluid Compressed Air

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.