(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Pneumatic, Double-Row, Outlets 3 Sides, Configurable Mounting Holes (Part Numbers)

Manifold Blocks - Pneumatic, Double-Row, Outlets 3 Sides, Configurable Mounting Holes
  • Spec Change

G(PF) thread alteration can be specified. Add G- preceding the part number to request for quotations and to order.

  • inCAD Components
Manifold Blocks - Pneumatic, Double Row, Outlets 2 Sides, Vertical / Horizontal Mounting:Related Image
・Materials
UsageType[ M ]Material[ S ]Surface TreatmentNormal Pressure
PneumaticBMUAW5052 Aluminum Alloy-1 MPa ≒ 10 kgf/cm2 or Less

Specifications

Part Number-Q-R-G-K
TypeMounting HoleCircuits
BMSW
BMUAW
G-BMUAW
ZA
T
T
4
3
3
-
-
-
Q1
Q1
Q1

-
-

R1
R1
-
-
-
G2
G2
G2
-
-
-
K2
K2
K2


(G Thread)
Part NumberRc (PT), M (Coarse)Pitch PNumber of Pitches NQ, R, G, K
Total Number of Threads
TypeMounting Hole SelectionCircuitsQ, R, G, K
BMUAWZA (Counterbore)
NA (Through Hole)
T (Tapped)
ZT (Counterbore Tapped)
11 (1/8)
M3 (M3)
M4
(M4)
5 (M5)
2
(1/4)
2008
2112
3216
4320
5424
6528
[ ! ]For Q, R, G and K, specify 1, 2, M3, M4 or 5 indicated before ( ). [ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMUAW) For ordering, see the Ordering Example.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMUAWNA1-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA1-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA1-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA1-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA1-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA1-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA1-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA1-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA1-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA1-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA1-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA1-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA1-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA1-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA1-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA1-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA2-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA2-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA2-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA2-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA2-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA2-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA2-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA2-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA2-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA2-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA2-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA2-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA2-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA2-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA2-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA2-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA3-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA3-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA3-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA3-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA3-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA3-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA3-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA3-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA3-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA3-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA3-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA3-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA3-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA3-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA3-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA3-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA4-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA4-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA4-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA4-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA4-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA4-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA4-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA4-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA4-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA4-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA4-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA4-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA4-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA4-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA4-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA4-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA5-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA5-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA5-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA5-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA5-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA5-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA5-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA5-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA5-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA5-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA5-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA5-QM[3,​4]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA5-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA5-QM[3,​4]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA5-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA5-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA6-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA6-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
BMUAWNA6-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-K[1,​2,​5]
BMUAWNA6-Q[1,​2,​5]-R[1,​2,​5]-GM[3,​4]-KM[3,​4]
BMUAWNA6-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA6-Q[1,​2,​5]-RM[3,​4]-G[1,​2,​5]-KM[3,​4]
BMUAWNA6-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-K[1,​2,​5]
BMUAWNA6-Q[1,​2,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMUAWNA6-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMUAWNA6-QM[3,​4]-R[1,​2,​5]-G[1,​2,​5]-KM[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of circuits
(Ream)
Thread Size / Type Mounting Hole Change Drawing G Part Thread Dia. M (Coarse) Selection [GM] 3 (M3) 4(M4) Drawing G Part Thread Dia. PT/PF, M (Coarse) Selection [G] 1 (1/8) 2(1/4) 5(M5) Drawing K Part Thread Dia. M (Coarse) Selection [KM] 3 (M3) 4(M4) Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 5(M5) Drawing Q Part Thread Dia. M (Coarse) Selection [QM] 3 (M3) 4(M4) Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 5(M5) Drawing R Part Thread Dia. M (Coarse) Selection [RM] 3 (M3) 4(M4) Drawing R Part Thread Dia. PT/PF, M (Coarse) Selection [R] 1 (1/8) 2(1/4) 5(M5)
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 53 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4-3 ~ 4-3 ~ 4-
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4--1 ~ 5-1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)3 ~ 4-3 ~ 4--1 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 5-1 ~ 53 ~ 4--1 ~ 5
1 Piece(s)

10 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)-1 ~ 53 ~ 4-3 ~ 4--1 ~ 5

Loading...

 

Basic Information

Flow Lateral Through Holes•Double L-shaped Hole Material A5052 Surface Treatment No
Fixed / Designated Pitch Fixed Type Application Pneumatic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.