(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vaccum Pressure Sensor - Union

Vaccum Pressure Sensor - Union

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Pressure Sensor Heads
•Hysteresis (%FS): ±0.5
•Pipe Connection Direction: Right and Left
•Pipe Port Type: One-Touch Couplings
•Operating Pressure Range (kpa): -100Kpa::0Kpa

  • inCAD Components
Vaccum Pressure Sensor - Union:Related Image
Vaccum Pressure Sensor - Union:Related Image

Specifications

Part Number
VUSS4
■Specification of Sensor Head
Applicable FluidCompressed Air
Pressure Detection MethodDiffusion Semiconductor Pressure Switch
Power SupplyDC10.8~30V (Ripple included)
Power Consumption20mA or Less (at DC24V, no load)
Operating Pressure Range-100~0kPa
Pressure Resistance200kPa
Storage Temp. Range -20~70°C (Atmospheric Pressure, Humidity 60% or Less)
Operating Temperature Range0~60°C (No Freezing)
Operating Humidity Range35~85% (No Freezing)
Protection StructureIEC Standards (IP40 Equivalent)
Switch
Output
Number of Pressured Positions1
Switch OutputNPN Open Connector Output: 30V 80mA or Less, Residual Voltage: 0.8V or Less
Operation IndicatorN.O. (Red LED On at or above set pressure )
Operating DifferenceFixed (2%F.S. or Less)
Operation Accuracy±3%F.S.max. (at Ta=25°C)
ResponseApprox.1m/sec
Set Pressure Range-100~0kPa
Part NumberCABMass
TypeD(g)
VUSS41129.214.648
611.6301548
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VUSS4
VUSS6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection tube diameter D
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106

Loading...

  1. 1

More Information

*2. Be sure that the vacuum generator is installed on the Δ marked side.
If installed on the opposite side, the element inside will become fouled, making it impossible to know the proper time for maintenance.
 

Basic Information

Type Pressure Sensor Head Operating Pressure Range(kPa) -100Kpa::0Kpa Sensor, Monitor Structure Separate Type, Terminal Block Connection
Switch Output NPN Open Collector Pipe Port Type One-Touch Couplings Pressure Resistance(kPa) 200Kpa
Operating Temperature Range(℃) 0::60 Operating Humidity Range(%) 35::85 Number of Setup Pressures 1
Hysteresis(%FS) ±0.5 Pipe Connection Direction Right and Left

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.