(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Simplified Slide Rails - Oil-Free, Stopper or No Stopper

Aluminum Simplified Slide Rails - Oil-Free, Stopper or No Stopper
  • Lead Time Reduction

The sliders are made of polyacetal resin excellent in sliding property, and are maintenance-free.

  • inCAD Components

[ ! ]For installation of rails, use hex socket low head cap screws (>> Click here) or nuts (>> Click here).
・Materials
TypePart[ M ]Material[ S ]Surface Treatment
Set (Slider 1 pc. + Rail 1 pc.)
No StopperWith Stopper
SROM
(Tapped Hole Type)
SROZ
(Counterbored Type)
SROMST
(Tapped Hole Type)
SROZST
(Counterbored Type)
RailAluminum AlloyClear Anodize
SliderPolyacetal-
C36000 Brass-
Steel-
StopperAluminum AlloyClear Anodize
Set ScrewStainless Steel-

Specifications

Part Number-L
SROM15
SROZ25
-
-
1040
540
Part NumberLMounting Hole Qty.Effective Stroke Slider 1 pc.Load Rating
N(kgf)
TypeNo.No Stopper*1With Stopper*2
Tapped Hole
SROM
(No Stopper)
SROMST
(With Stopper)
15902644428(3)
* It varies depending on conditions
140311494
1904164144
2405214194
2906264244
3407314294
3908364344
4409414394
49010464444
54011514494
59012564544
64013614594
69014664644
74015714694
79016764744
84017814794
89018864844
94019914894
99020964944
1040211014994

Part NumberLMounting Hole Qty.Effective Stroke Slider 1 pc.Load Rating
N(kgf)
TypeNo.No Stopper*1With Stopper*2
Tapped Hole
SROM
(No Stopper)
SROMST
(With Stopper)

Counterbored
SROZ
(No Stopper)
SROZST
(With Stopper)
2590252-110(11)
* It varies depending on conditions
140310262
1904152112
2405202162
2906252212
3407302262
3908352312
4409402362
49010452412
54011502462
59012552512
64013602562
69014652612
74015702662
79016752712
84017802762
89018852812
94019902862
99020952912
1040211002962
[ ! ]*1 Effective stroke (No stopper) is the dimension value with a margin of approx. 3mm set from each end to avoid dropout of sliders.
[ ! ]*2 Effective stroke (With Stopper) is the dimension value with a margin of approx. 3mm set from contacts of sliders and stoppers to avoid conflict between them.
[ ! ]Maximum Allowable Speed is 0.85m/sec

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SROM15-[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040]
SROM25-[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040]
SROMST15-[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040]
SROMST25-[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040]
SROZ25-[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040]
SROZST25-[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040]
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Rating (Table Mount) (Range)
(N)
Load Rating (Table Mount)
(N)
Rail Width
(mm)
Width B
(mm)
Type Stopper Overall Length L
(mm)
1 Piece(s)

11 Days or more

10.1 to 50281528Set, Tapped HoleNone90 ~ 1040
1 Piece(s)

11 Days or more

100.1 to 50011025110Set, Tapped HoleNone90 ~ 1040
1 Piece(s)

11 Days or more

10.1 to 50281528Set, Tapped HoleProvided90 ~ 1040
1 Piece(s)

11 Days or more

100.1 to 50011025110Set, Tapped HoleProvided90 ~ 1040
1 Piece(s)

11 Days or more

100.1 to 50011025110Set, Counterbored HoleNone90 ~ 1040
1 Piece(s)

11 Days or more

100.1 to 50011025110Set, Counterbored HoleProvided90 ~ 1040

Loading...

  1. 1
 

Basic Information

Slider Shape Slider Enclosed Type Sale Type Set Slider (Block) Material Steel
Rail Material Aluminum Alloy

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.