(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Welded End, Ferrule End, 45 Degree Elbow

Sanitary Pipe Fittings - Welded End, Ferrule End, 45 Degree Elbow

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings -Ferrule x Welded-:Related Image
・Materials
Type[ M ]Material
SNFHE304 Stainless Steel
SNFHES316L Stainless Steel

Specifications

Part Number-Nominal
SNFR2S
SNFRE3S

-

32A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDdABH1H2H3
TypeNo.
SNFHE
SNFHES
1S25.42350.5 43.536.8 15.8 43.9
1.5S38.135.750.5 43.544.7 23.7 49.5
2S50.847.864.0 56.552.6 31.6 59.8
2.5S63.559.577.5 70.563.0 42.0 71.9
3S76.372.391.0 83.573.6 52.6 84.2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNFHE1S
SNFHE1.5S
SNFHE2S
SNFHE2.5S
SNFHE3S
SNFHES1S
SNFHES1.5S
SNFHES2S
SNFHES2.5S
SNFHES3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)

Loading...

  1. 1

Example

Sanitary Pipe Fittings -Ferrule x Welded-:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)

Basic Information

Type Fitting Fitting Shape 45° Elbow Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.