(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster Kits for Safety Mesh Fence Units (Part Numbers)

Caster Kits for Safety Mesh Fence Units

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·This is a caster kit for doors. [Material]·Plate: SS400 trivalent chromate · Caster: SPHC trivalent chromate · Rubber wheels

  • inCAD Components
Caster Kits for Safety Mesh Fence Units:Related Image
>> Click hereUsable for aluminum extrusions for doors.
・Materials
[ M ] Material: Plate: 1018 Carbon Steel Trivalent Chromate
Caster: Low Carbon Steel Trivalent Chromate Rubber Wheel

Specifications

Part Number
SQCM6
Part NumberExtrusionCaster Allowable Load NMass
(g)
TypeNo.
SQCM630 Square350160
840 Square
[ ! ]For orders larger than indicated quantity, please request a quotation.
No.Component
PlateDedicated CasterExtrusion Mounting
BWTdDHQuantityMounting ScrewQuantityNutQuantity
630156750681SCB6-142HNTP6-62
840208.5SCB8-18HNTP8-8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SQCM6
SQCM8
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Frame Size
1 Piece(s)Available

8 Days or more

30 Square
1 Piece(s)Available

8 Days or more

40 Square

Loading...

  1. 1
 

Basic Information

Application For Door Type Accessory

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.