(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI Acrylic Plates have two types: cast plates and extrusion plates.
[Features]: Extruded plates: More inexpensive than cast plates.
Part Number
Configured Part Number is shown.
Type | Grade | Color | Light transmittance | Operating Ambient Temperature |
ACAE | Standard | Transparent | 93% | -30~70°C |
ACBAE | Smoke Brown | 34% | ||
ACTAE | Antistatic | Transparent | 87% | -30~60°C |
ACBTAE | Smoke Brown | 25% |
Part Number | 1mm Increment | Selection T | |
Type | A | B | |
ACAE ACBAE | 300~1100 | 300~900 | 3 5 8 |
ACTAE ACBTAE | 3 5 |
Part Number | 1mm Increment | Selection T | 1mm Increment | Select Mounting Holes | |||||||||
Type | Nominal | A | B | F | G | N (Through Hole) | P (Countersink) | Q (Keyhole) | |||||
ACAE ACBAE | 2H 4H 6H 8H | 300~1100 | 300~900 | 3 | 9~1091 (2H / 4H) 9~545 (6H / 8H) | 5~895 (2H) 9~891 (4H / 6H) 9~445 (8H) | 3 4 5 6 8 | 3 | 5 6 8 | ||||
5 | 3 | 4 | 5 | 6 | |||||||||
8 | 4 | 5 | 6 | 8 | |||||||||
ACTAE ACBTAE | 3 | 3 | |||||||||||
5 | 3 | 4 | 5 | 6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ACAE-[300-1100/1]-[300-900/1]-[3,5,8] |
ACBAE-[300-1100/1]-[300-900/1]-[3,5,8] |
ACBTAE-[300-1100/1]-[300-900/1]-[3,5] |
ACTAE-[300-1100/1]-[300-900/1]-[3,5] |
Loading...
T3~8 |
±0.5 |
Material | Acrylic | Hole Machining | No Drilling Alteration |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy