(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blocks for Adjusting Bolts - Top Mount

Blocks for Adjusting Bolts - Top Mount
  • Lead Time Reduction

For complete product overview and details on Blocks for Adjusting Bolts - Top Mount see the sections below:

  • METRIC
  • inCAD Components

PDFP.2019-1712

Unit examples related to this product
Blocks for Adjusting Bolts- Standard Type, H Selectable:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
H SelectableH Configurable
AJKCAJKB1018 Carbon SteelBlack Oxide
AJKCMAJKBMElectroless Nickel Plating
AJKCS-304 Stainless Steel-

Specifications

Part Number-H
AJKC6-8
Part NumberHdH1TWPd2d1
SelectableConfigurable 1mm Increment
TypeNo.


(H Selectable)
AJKC
AJKCM
AJKCS

(No.3~10)


(H Configurable)
AJKB
A
JKBM
35101510~402.55726163.563.5
451015203.5
56101520254.56932204.584.5
6810152025305.5
810152025307.581238265.59.55.5
10121520253015~809.5101650329149
12121520253011.511196540
161520253015.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJKB3-[10-40/1]
AJKB4-[10-40/1]
AJKB5-[10-40/1]
AJKB6-[10-40/1]
AJKB8-[10-40/1]
AJKB10-[15-80/1]
AJKB12-[15-80/1]
AJKB16-[15-80/1]
AJKBM3-[10-40/1]
AJKBM4-[10-40/1]
AJKBM5-[10-40/1]
AJKBM6-[10-40/1]
AJKBM8-[10-40/1]
AJKBM10-[15-80/1]
AJKBM12-[15-80/1]
AJKBM16-[15-80/1]
AJKC3-[5,​10,​15]
AJKC3-HC[11-40/1]
AJKC4-[5,​10,​15,​20]
AJKC4-HC[11-40/1]
AJKC5-[6,​10,​15,​20,​25]
AJKC5-HC[11-40/1]
AJKC6-[8,​10,​15,​20,​25,​30]
AJKC6-HC[11-40/1]
AJKC8-[10,​15,​20,​25,​30]
AJKC8-HC[11-40/1]
AJKC10-[12,​15,​20,​25,​30]
AJKC10-HC[16-80/1]
AJKC12-[12,​15,​20,​25,​30]
AJKC12-HC[16-80/1]
AJKC16-[15,​20,​25,​30]
AJKCM3-[5,​10,​15]
AJKCM4-[5,​10,​15,​20]
AJKCM5-[6,​10,​15,​20,​25]
AJKCM6-[8,​10,​15,​20,​25,​30]
AJKCM8-[10,​15,​20,​25,​30]
AJKCM10-[12,​15,​20,​25,​30]
AJKCM12-[12,​15,​20,​25,​30]
AJKCM16-[15,​20,​25,​30]
AJKCS3-[5,​10,​15]
AJKCS4-[5,​10,​15,​20]
AJKCS5-[6,​10,​15,​20,​25]
AJKCS6-[8,​10,​15,​20,​25,​30]
AJKCS8-[10,​15,​20,​25,​30]
AJKCS10-[12,​15,​20,​25,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment H Dimension, Selectable/configurable No.(d) H
(mm)
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable3(2.5)10 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable4(3.5)10 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable5(4.5)10 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable6(5.5)10 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable8(7.5)10 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable10(9.5)15 ~ 80
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable12(11.5)15 ~ 80
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable16(15.5)15 ~ 80
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable3(2.5)10 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable4(3.5)10 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable5(4.5)10 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable6(5.5)10 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable8(7.5)10 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable10(9.5)15 ~ 80
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable12(11.5)15 ~ 80
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable16(15.5)15 ~ 80
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable3(2.5)5 ~ 15
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable3(2.5)-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable4(3.5)5 ~ 20
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable4(3.5)-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable5(4.5)6 ~ 25
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable5(4.5)-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable6(5.5)8 ~ 30
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable6(5.5)-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable8(7.5)10 ~ 30
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable8(7.5)-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable10(9.5)12 ~ 30
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable10(9.5)-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable12(11.5)12 ~ 30
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable12(11.5)-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable16(15.5)15 ~ 30
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable3(2.5)5 ~ 15
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable4(3.5)5 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable5(4.5)6 ~ 25
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable6(5.5)8 ~ 30
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable8(7.5)10 ~ 30
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable10(9.5)12 ~ 30
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable12(11.5)12 ~ 30
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable16(15.5)15 ~ 30
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable3(2.5)5 ~ 15
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable4(3.5)5 ~ 20
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable5(4.5)6 ~ 25
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable6(5.5)8 ~ 30
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable8(7.5)10 ~ 30
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable10(9.5)12 ~ 30

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.