(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Stoppers - Cylinder, Urethane End

Round Stoppers - Cylinder, Urethane End
  • Volume Discount

Suitable as the stopper intended to protect a workpiece from damages.

  • inCAD Components
Stopper Blocks with Urethane- Cylinder Type:Related Image
・Materials
TypeUrethane[ M ]Material[ S ]Surface Treatment
SBEBShore A90 (Black)1045 Carbon SteelBlack Oxide
SBEMElectroless Nickel Plating
[ ! ]Urethane is baked on.
[ ! ]Surface treatment on the core block may be peeled off 2~3mm from the edge where core block and urethane are connected (due to baking process).

Specifications

Part Number-D-H
SBEM-20-35
Part NumberHM (Coarse)W
TypeD
SBEB
SBEM
102025303540688
2025303540101710
30303540122715

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBEB-10-20
SBEB-10-25
SBEB-10-30
SBEB-10-35
SBEB-10-40
SBEB-20-25
SBEB-20-30
SBEB-20-35
SBEB-20-40
SBEB-30-30
SBEB-30-35
SBEB-30-40
SBEM-10-20
SBEM-10-25
SBEM-10-30
SBEM-10-35
SBEM-10-40
SBEM-20-25
SBEM-20-30
SBEM-20-35
SBEM-20-40
SBEM-30-30
SBEM-30-35
SBEM-30-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Outer Diameter D
(φ)
Height H
(mm)
1 Piece(s)Available

13 Days or more

10Black Oxide Coating1020
1 Piece(s)Available

13 Days or more

10Black Oxide Coating1025
1 Piece(s)Available

13 Days or more

10Black Oxide Coating1030
1 Piece(s)Available

13 Days or more

10Black Oxide Coating1035
1 Piece(s)Available

13 Days or more

10Black Oxide Coating1040
1 Piece(s)Available

13 Days or more

10Black Oxide Coating2025
1 Piece(s)Available

13 Days or more

10Black Oxide Coating2030
1 Piece(s)Available

13 Days or more

10Black Oxide Coating2035
1 Piece(s)Available

13 Days or more

10Black Oxide Coating2040
1 Piece(s)Available

13 Days or more

10Black Oxide Coating3030
1 Piece(s)Available

13 Days or more

10Black Oxide Coating3035
1 Piece(s)Available

13 Days or more

10Black Oxide Coating3040
1 Piece(s)Available

Same day

Stock

10Electroless Nickel Plating1020
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating1025
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating1030
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating1035
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating1040
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating2025
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating2030
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating2035
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating2040
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating3030
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating3035
1 Piece(s)Available

13 Days or more

10Electroless Nickel Plating3040

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support