(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Blocks- Plate Type

Stopper Blocks- Plate Type
  • Spec Change

Space saving design where the bolt head does not protrude.

[New]New material options have been added: polyacetal (white), 304 stainless steel, and aluminum.

  • METRIC
  • inCAD Components
Stopper Blocks- Plate Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SBFB1045 Carbon Steel-Black Oxide
SBFM-Electroless Nickel Plating
SBFHB40HRC~Black Oxide
SBFHM40HRC~Electroless Nickel Plating

Specifications

Part Number-A-H-T
SBKHB
SBNB
SBFB
-
-
-
40
20
30
-
-
-
10
10
15
-
-
-
A10
10
5
Part NumberAH
5mm Increment
TXd1d2
SBFB
SBFM
SBFHB
SBFHM
2030405010~3055-5.5-
203040506010~408584.54.5
30405060708015~501079.55.55.5
3040506070809010020~50158116.56.5
[ ! ]The bolt mounting hole is a through hole when T=5. [ ! ]A≥H

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBFB-[20-60/10]-[10-50/5]-[5,​8,​10,​15]
SBFB-[30-100/10]-[10-50/5]-[5,​8,​10,​15]
SBFHB-[20-60/10]-[10-50/5]-[5,​8,​10,​15]
SBFHB-[30-100/10]-[10-50/5]-[5,​8,​10,​15]
SBFHM-[20-60/10]-[10-50/5]-[5,​8,​10,​15]
SBFHM-[30-100/10]-[10-50/5]-[5,​8,​10,​15]
SBFM-[20-60/10]-[10-50/5]-[5,​8,​10,​15]
SBFM-[30-100/10]-[10-50/5]-[5,​8,​10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness Surface Treatment A
(mm)
H
(mm)
T
(mm)
1 Piece(s)

13 Days or more

10Not ProvidedBlack Oxide Coating20 ~ 6010 ~ 505 ~ 15
1 Piece(s)

13 Days or more

10Not ProvidedBlack Oxide Coating30 ~ 10010 ~ 505 ~ 15
1 Piece(s)

13 Days or more

1040HRC~Black Oxide Coating20 ~ 6010 ~ 505 ~ 15
1 Piece(s)

13 Days or more

1040HRC~Black Oxide Coating30 ~ 10010 ~ 505 ~ 15
1 Piece(s)

13 Days or more

1040HRC~Electroless Nickel Plating20 ~ 6010 ~ 505 ~ 15
1 Piece(s)

13 Days or more

1040HRC~Electroless Nickel Plating30 ~ 10010 ~ 505 ~ 15
1 Piece(s)

13 Days or more

10Not ProvidedElectroless Nickel Plating20 ~ 6010 ~ 505 ~ 15
1 Piece(s)

13 Days or more

10Not ProvidedElectroless Nickel Plating30 ~ 10010 ~ 505 ~ 15

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.