(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Blocks - Tapped or Counterbored and Tapped Hole

Stopper Blocks - Tapped or Counterbored and Tapped Hole
  • Spec Change

[Features]·You can choose a counterbore hole power strip or a straight tapped hole.

  • METRIC
  • inCAD Components
Stopper Blocks Tapped Hole Type Tapped Hole:Related Image
・Materials
Type[ M ]
Material
[ H ]
Hardness
[ S ]Surface Treatment
Counterbored and Tapped HoleTapped Hole
SBNBSBKNB1045 Carbon Steel-Black Oxide
SBNMSBKNM-Electroless Nickel Plating
SBNHB-40HRC~Black Oxide
SBNHMSBKNHMElectroless Nickel Plating

Specifications

Part Number-A-H-T
SBKHB
SBNB
SBFB
-
-
-
40
20
30
-
-
-
10
10
15
-
-
-
A10
10
5
Part NumberAH
5mm Increment
TXd11N
Counterbored and Tapped HoleTapped Hole
(Counterbored and
Tapped Hole)
SBNB
SBNM
SBNHB
SBNHM
(Tapped Hole)
SBKNB
SBKNM

SBKNHM
20304050(5) 10~401010584.5M5
30405060(10) 15~5015A1079.55.5M6
304050607080(15) 20~5020158116.5M8
405060708090100(20) 30~5030A1510149M10
[ ! ]A≥H [ ! ]H dimensions in ( ) are for Tapped Hole Type only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBKNB-[20-100/10]-[5-50/5]-[10,​15]
SBKNB-[20-100/10]-[5-50/5]-A[10,​15]
SBKNHM-[20-100/10]-[5-50/5]-[10,​15]
SBKNHM-[20-100/10]-[5-50/5]-A[10,​15]
SBKNM-[20-100/10]-[5-50/5]-[10,​15]
SBKNM-[20-100/10]-[5-50/5]-A[10,​15]
SBNB-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBNHB-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBNHM-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBNM-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMachined Hole Hardness Surface Treatment A
(mm)
H
(mm)
T 10 (Tapped Hole Part M5) 15 (Tapped Hole Part M8)
(mm)
T 10 (Tapped Hole Part M6) A15 (Tapped Hole Part M10)
(mm)
1 Piece(s)

12 Days or more

10With TapNot ProvidedBlack Oxide Coating20 ~ 1005 ~ 5010 ~ 15-
1 Piece(s)

12 Days or more

10With TapNot ProvidedBlack Oxide Coating20 ~ 1005 ~ 50-10 ~ 15
1 Piece(s)

12 Days or more

10With Tap40HRC~Electroless Nickel Plating20 ~ 1005 ~ 5010 ~ 15-
1 Piece(s)

12 Days or more

10With Tap40HRC~Electroless Nickel Plating20 ~ 1005 ~ 50-10 ~ 15
1 Piece(s)

12 Days or more

10With TapNot ProvidedElectroless Nickel Plating20 ~ 1005 ~ 5010 ~ 15-
1 Piece(s)

12 Days or more

10With TapNot ProvidedElectroless Nickel Plating20 ~ 1005 ~ 50-10 ~ 15
1 Piece(s)

13 Days or more

10Counterbore and Tapped HoleNot ProvidedBlack Oxide Coating20 ~ 10010 ~ 5010 ~ 30-
1 Piece(s)

13 Days or more

10Counterbore and Tapped Hole40HRC~Black Oxide Coating20 ~ 10010 ~ 5010 ~ 30-
1 Piece(s)

13 Days or more

10Counterbore and Tapped Hole40HRC~Electroless Nickel Plating20 ~ 10010 ~ 5010 ~ 30-
1 Piece(s)

13 Days or more

10Counterbore and Tapped HoleNot ProvidedElectroless Nickel Plating20 ~ 10010 ~ 5010 ~ 30-

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.