(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Blocks - Counterbored or Through Hole

Stopper Blocks - Counterbored or Through Hole
  • Lead Time Reduction

For complete product overview and details on Stopper Blocks - Counterbored or Through Hole see the sections below:

  • METRIC
  • inCAD Components
Stopper Blocks- Straight, Thru Hole:Related Image
・Materials
Type[ M ]
Material
[ H ]
Hardness
[ S ]Surface Treatment
Counterbored HoleThrough Hole
SBHBSBKHB1045 Carbon Steel-Black Oxide
SBHMSBKHM-Electroless Nickel Plating
SBHHB-40HRC~Black Oxide
SBHHMSBKHHMElectroless Nickel Plating
SBHU-UrethaneShore A90-
SBHJ-Polyacetal--

Specifications

Part Number-A-H-T
SBKHB
SBNB
SBFB
-
-
-
40
20
30
-
-
-
10
10
15
-
-
-
A10
10
5
Part NumberAH
5mm Increment
TXd1d21
Counterbored HoleThrough Hole
(Counterbored Hole)
SBHB
SBHM
SBHHB
SBHHM
SBHU
SBHJ
(Through Hole)
SBKHB
SBKHM

SBKHHM
20304050(5) 10~401010584.54.5
30405060(10) 15~5015A1079.55.55.5
304050607080(15) 20~5020158116.56.5
405060708090100(20) 30~5030A15101499
[ ! ]A≥H [ ! ]H dimension in ( ) is for Through Hole Type only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBHB-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBHHB-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBHHM-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBHJ-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBHM-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBHU-[20-100/10]-[10-50/5]-[10,​15,​20,​30]
SBKHB-[20-100/10]-[5-50/5]-[10,​15]
SBKHB-[20-100/10]-[5-50/5]-A[10,​15]
SBKHHM-[20-100/10]-[5-50/5]-[10,​15]
SBKHHM-[20-100/10]-[5-50/5]-A[10,​15]
SBKHM-[20-100/10]-[5-50/5]-[10,​15]
SBKHM-[20-100/10]-[5-50/5]-A[10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMachined Hole Material Hardness Surface Treatment T 10 (φ4.5 when Through Hole) 15 (φ6.5 when Through Hole)
(mm)
T A10 (Through Hole φ5.5) A15 (Through Hole φ9)
(mm)
A
(mm)
H
(mm)
1 Piece(s)

10 Days or more

10Counterbored Hole1045 Carbon SteelNot ProvidedBlack Oxide Coating10 ~ 30-20 ~ 10010 ~ 50
1 Piece(s)

10 Days or more

10Counterbored Hole1045 Carbon Steel40HRC~Black Oxide Coating10 ~ 30-20 ~ 10010 ~ 50
1 Piece(s)

10 Days or more

10Counterbored Hole1045 Carbon Steel40HRC~Electroless Nickel Plating10 ~ 30-20 ~ 10010 ~ 50
1 Piece(s)

9 Days or more

10Counterbored HolePolyacetalNot ProvidedNot Provided10 ~ 30-20 ~ 10010 ~ 50
1 Piece(s)

10 Days or more

10Counterbored Hole1045 Carbon SteelNot ProvidedElectroless Nickel Plating10 ~ 30-20 ~ 10010 ~ 50
1 Piece(s)

9 Days or more

10Counterbored HoleUrethaneShore A90Not Provided10 ~ 30-20 ~ 10010 ~ 50
1 Piece(s)

10 Days or more

10Through Hole1045 Carbon SteelNot ProvidedBlack Oxide Coating10 ~ 15-20 ~ 1005 ~ 50
1 Piece(s)

10 Days or more

10Through Hole1045 Carbon SteelNot ProvidedBlack Oxide Coating-10 ~ 1520 ~ 1005 ~ 50
1 Piece(s)

10 Days or more

10Through Hole1045 Carbon Steel40HRC~Electroless Nickel Plating10 ~ 15-20 ~ 1005 ~ 50
1 Piece(s)

10 Days or more

10Through Hole1045 Carbon Steel40HRC~Electroless Nickel Plating-10 ~ 1520 ~ 1005 ~ 50
1 Piece(s)

10 Days or more

10Through Hole1045 Carbon SteelNot ProvidedElectroless Nickel Plating10 ~ 15-20 ~ 1005 ~ 50
1 Piece(s)

10 Days or more

10Through Hole1045 Carbon SteelNot ProvidedElectroless Nickel Plating-10 ~ 1520 ~ 1005 ~ 50

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.