(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Large-headed Stoppers. Best for receiving work pieces on large surfaces.
Part Number
Configured Part Number is shown.
Type | Stopper | Screw | [ A ]Accessories (Hex Nut) | ||||
[ M ]Material | [ H ]Hardness | [ M ]Material | * Strength Class | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
UNBH | Urethane (Black) | Shore A90 | 4137 Alloy Steel | 10.9 | Trivalent Chromate | 1018 Carbon Steel | Trivalent Chromate |
UNBHH | Urethane (Blue) | Shore A70 | 10.9 | Trivalent Chromate |
Part Number | - | L |
UNAH4 UNBH5 | - - | 20 25 |
Part Number | L | t1 | D | B1 | H1 | ℓ | m | (ℓ1) | |||||||||
Type | M (Coarse) | ||||||||||||||||
UNBH UNBHH | 3 | 10 | 15 | 4 | 7.5 | 1.5 | 14 | Full Thread | 1.8 | 1.8 | |||||||
4 | 10 | 15 | 20 | 25 | 30 | 10 | 2 | Full Thread | 2.4 | 2.2 | |||||||
5 | 15 | 20 | 25 | 30 | 40 | 5 | 12.5 | 2.5 | 15 | Full Thread | 3.2 | 2.8 | |||||
6 | 15 | 20 | 25 | 30 | 40 | 50 | 15 | 3 | Full Thread | 3.6 | 3 | ||||||
8 | 25 | 30 | 40 | 50 | 60 | 6 | 20 | 4 | 16 | Full Thread | 5 | 4 | |||||
10 | 30 | 40 | 50 | 60 | 70 | 25 | 5 | Full Thread | 6 | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy