(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Threaded, Hex Head

Height Adjusting Pins - Threaded, Hex Head
  • Lead Time Reduction

Can be used for height-adjusting.

  • METRIC
  • inCAD Components
Height Adjust Pins- Hex, B/F Standard:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
B, F FixedB Fixed and F ConfigurableB Selectable and F Fixed
4137 Alloy Steel-Treated Hardness: 46~50HRCJPRAJPRAMJPRFA
Black OxideTreated Hardness: 46~50HRCBJPRABJPRAMBJPRFA
Hard Chrome PlatingTreated Hardness: 46~50HRC
Plating Hardness: 750HV~
HJPRAHJPRAMHJPRFA
304 Stainless Steel--SJPRASJPRAMSJPRFA
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPRACJPRAMCJPRFA
[ ! ]304 Stainless Steel may not be polished.

Specifications

 Part Number-L-B-D-W-F
(Hex, B and F Fixed)JPRA4-10.00        
(Hex, B Fixed and F Configurable)JPRAM8-L15.00      -F12
(Hex, B Selectable and F Fixed)JPRFA6-20.00-8      
            
(Round, F Fixed)JPHAF3-5.21  -6    
(Round, F Configurable)JPHAFM3-L5.21  -D6  -F9
            
(Wrench Flats, F Fixed)HJPHAW10-20.00  -15-W11  
(Wrench Flats, F Configurable)HJPHAWM10-L20.00  -D15-W11-F15
            
(Flanged, F Fixed)JPHA8-14.00        
(Flanged, F Configurable)JPHAM8-L14.00      -F10
Part NumberLB F
TypeM (Coarse)0.01mm IncrementStandardSelectionStandard1mm Increment
B, F Fixed
JPRA
BJPRA
HJPRA
SJPRA
CJPRA
B Fixed and
F Configurable
JPRAM
BJPRAM
HJPRAM
SJPRAM
CJPRAM
B Selectable and
F Fixed
JPRFA
BJPRFA
HJPRFA
SJPRFA
CJPRFA
32.00~10.0065  53~36
(M≤F≤Mx3)
476  6
587  8
65.00~30.00108  
8131012 10
1010.00~50.001712131412
12191417 15
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Alterations

Height Adjust Pins- Hex, B/F Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPRA3-[2-10/0.01]
BJPRA4-[2-10/0.01]
BJPRA5-[2-10/0.01]
BJPRA6-[5-30/0.01]
BJPRA8-[5-30/0.01]
BJPRA10-[10-50/0.01]
BJPRA12-[10-50/0.01]
BJPRAM3-L[2-10/0.01]-F[3-8/1]
BJPRAM4-L[2-10/0.01]-F[4-12/1]
BJPRAM5-L[2-10/0.01]-F[5-15/1]
BJPRAM6-L[5-30/0.01]-F[6-18/1]
BJPRAM8-L[5-30/0.01]-F[8-24/1]
BJPRAM10-L[10-50/0.01]-F[10-30/1]
BJPRAM12-L[10-50/0.01]-F[12-36/1]
BJPRFA3-[2-10/0.01]-5
BJPRFA4-[5-10/0.01]-6
BJPRFA5-[2-10/0.01]-7
BJPRFA6-[5-30/0.01]-8
BJPRFA8-[5-30/0.01]-[10,​12]
BJPRFA10-[10-50/0.01]-[12,​13,​14]
BJPRFA12-[10-50/0.01]-[14,​17]
CJPRA3-[2-10/0.01]
CJPRA4-[2-10/0.01]
CJPRA5-[2-10/0.01]
CJPRA6-[5-30/0.01]
CJPRA8-[5-30/0.01]
CJPRA10-[10-50/0.01]
CJPRA12-[10-50/0.01]
CJPRAM3-L[2-10/0.01]-F[3-9/1]
CJPRAM4-L[2-10/0.01]-F[4-12/1]
CJPRAM5-L[2-10/0.01]-F[5-15/1]
CJPRAM6-L[5-30/0.01]-F[6-18/1]
CJPRAM8-L[5-30/0.01]-F[8-24/1]
CJPRAM10-L[10-50/0.01]-F[10-30/1]
CJPRAM12-L[10-50/0.01]-F[12-36/1]
CJPRFA3-[2-10/0.01]-5
CJPRFA4-[5-10/0.01]-6
CJPRFA5-[2-10/0.01]-7
CJPRFA6-[5-30/0.01]-8
CJPRFA8-[5-30/0.01]-[10,​12]
CJPRFA10-[10-50/0.01]-[12,​13,​14]
CJPRFA12-[10-50/0.01]-[14,​17]
HJPRA3-[2-10/0.01]
HJPRA4-[2-10/0.01]
HJPRA5-[2-10/0.01]
HJPRA6-[5-30/0.01]
HJPRA8-[5-30/0.01]
HJPRA10-[10-50/0.01]
HJPRA12-[10-50/0.01]
HJPRAM3-L[2-10/0.01]-F[3-9/1]
HJPRAM4-L[2-10/0.01]-F[4-12/1]
HJPRAM5-L[2-10/0.01]-F[5-15/1]
HJPRAM6-L[5-30/0.01]-F[6-18/1]
HJPRAM8-L[5-30/0.01]-F[8-24/1]
HJPRAM10-L[10-50/0.01]-F[10-30/1]
HJPRAM12-L[10-50/0.01]-F[12-36/1]
HJPRFA3-[2-10/0.01]-5
HJPRFA4-[2-10/0.01]-6
HJPRFA5-[2-10/0.01]-7
HJPRFA6-[5-30/0.01]-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness B and F Configurable Method Thread Diameter M
(mm)
Wrench Flats B
(mm)
Outer Diameter D
(mm)
Screw Length F
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB, F Dimensions Fixed3-652 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB, F Dimensions Fixed4-762 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB, F Dimensions Fixed5-882 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB, F Dimensions Fixed6-1085 ~ 30
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB, F Dimensions Fixed8-13105 ~ 30
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB, F Dimensions Fixed10-171210 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB, F Dimensions Fixed12-191510 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Fixed, F Dimension Configurable3-63 ~ 82 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Fixed, F Dimension Configurable4-74 ~ 122 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Fixed, F Dimension Configurable5-85 ~ 152 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Fixed, F Dimension Configurable6-106 ~ 185 ~ 30
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Fixed, F Dimension Configurable8-138 ~ 245 ~ 30
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Fixed, F Dimension Configurable10-1710 ~ 3010 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Fixed, F Dimension Configurable12-1912 ~ 3610 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Selectable, F Dimension Fixed35-52 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Selectable, F Dimension Fixed46-65 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Selectable, F Dimension Fixed57-82 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Selectable, F Dimension Fixed68-85 ~ 30
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Selectable, F Dimension Fixed810 ~ 12-105 ~ 30
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Selectable, F Dimension Fixed1012 ~ 14-1210 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRCB Dimension Selectable, F Dimension Fixed1214 ~ 17-1510 ~ 50
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB, F Dimensions Fixed3-652 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB, F Dimensions Fixed4-762 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB, F Dimensions Fixed5-882 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB, F Dimensions Fixed6-1085 ~ 30
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB, F Dimensions Fixed8-13105 ~ 30
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB, F Dimensions Fixed10-171210 ~ 50
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB, F Dimensions Fixed12-191510 ~ 50
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Fixed, F Dimension Configurable3-63 ~ 92 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Fixed, F Dimension Configurable4-74 ~ 122 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Fixed, F Dimension Configurable5-85 ~ 152 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Fixed, F Dimension Configurable6-106 ~ 185 ~ 30
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Fixed, F Dimension Configurable8-138 ~ 245 ~ 30
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Fixed, F Dimension Configurable10-1710 ~ 3010 ~ 50
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Fixed, F Dimension Configurable12-1912 ~ 3610 ~ 50
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Selectable, F Dimension Fixed35-52 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Selectable, F Dimension Fixed46-65 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Selectable, F Dimension Fixed57-82 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Selectable, F Dimension Fixed68-85 ~ 30
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Selectable, F Dimension Fixed810 ~ 12-105 ~ 30
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Selectable, F Dimension Fixed1012 ~ 14-1210 ~ 50
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCB Dimension Selectable, F Dimension Fixed1214 ~ 17-1510 ~ 50
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B, F Dimensions Fixed3-652 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B, F Dimensions Fixed4-762 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B, F Dimensions Fixed5-882 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B, F Dimensions Fixed6-1085 ~ 30
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B, F Dimensions Fixed8-13105 ~ 30
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B, F Dimensions Fixed10-171210 ~ 50
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B, F Dimensions Fixed12-191510 ~ 50
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Fixed, F Dimension Configurable3-63 ~ 92 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Fixed, F Dimension Configurable4-74 ~ 122 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Fixed, F Dimension Configurable5-85 ~ 152 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Fixed, F Dimension Configurable6-106 ~ 185 ~ 30
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Fixed, F Dimension Configurable8-138 ~ 245 ~ 30
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Fixed, F Dimension Configurable10-1710 ~ 3010 ~ 50
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Fixed, F Dimension Configurable12-1912 ~ 3610 ~ 50
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Selectable, F Dimension Fixed35-52 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Selectable, F Dimension Fixed46-62 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Selectable, F Dimension Fixed57-82 ~ 10
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~B Dimension Selectable, F Dimension Fixed68-85 ~ 30

Loading...

Example

Height Adjust Pins- Hex, B/F Standard:Related Image
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Male thread
Tip Shape Flat Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.