(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Standard(h7), Shoulder, Threaded

Locating Pins for Jigs & Fixtures - Standard(h7), Shoulder, Threaded
  • Lead Time Reduction

For Standard Grade, P dimension tolerance is 0 -0.05 (for Precision Grade, 0 -0.01 or 0 -0.02 ), concentricity is 0.03 or 0.05 (for Precision Grade, 0.01 or 0.02).

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Standard(h7), Shoulder, Threaded:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
ELANARound4137
Alloy Steel
Hardened 35~40HRC
ELANDDiamond
TELANARoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8)
Anti-carburizing on Threads
TELANDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-LANARound4137 Alloy Steel 35~40HRC
(Surface 750HV ~ )
Hard Chrome Plating
R-LANDDiamond
D-LANARoundD2 Tool Steel Equivalent 55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-LANDDiamond
H-LANARoundD2 Tool Steel Equivalent 55HRC ~
(Surface 3000HV)
TiCN Treatment
H-LANDDiamond

Specifications

Part Number-P-B-L
   
Type D
ELANA 8-P6.0-B15-L10
ELATA 10-P8.8-B10  
Part NumberP
Configurable
0.1mm Increment
B
Configurable
1mm Increment
L
Selection
1HRW
TypeDh7
Hardened
(Round)
ELANA

(Diamond)
ELAND
Carburized
(Round)
TELANA

(Diamond)
TELAND
Hard Chrome
(Round)
R-LANA

(Diamond)
R-LAND
Dicoat
(Round)
D-LANA

(Diamond)
D-LAND
TiCN
(Round)
H-LANA

(Diamond)
H-LAND
 60
-0.012
3.0~7.0[ ! ]2~30
(B≤P×4)
5810     6 911~2
 80
-0.015
3.0~9.058101215  10111.51~2
10 4.5~12.0(5)(8)101215  121321~3
10T 4.5~12.0(5)(8)101215  181321~3
120
-0.018
 9.0~13.0 (8)10121518 151534
1613.0~16.0  (10)12151820181945
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ NG ]L dimension in ( ) is not applicable to Diamond Shape, Dicoat® and TiCN treatment.
[ ! ]B Dimension 5 mm ~ will be selected for Dicoat® Treated / TiCN Treated items.

Alterations

Locating Pins for Jigs & Fixtures - Standard(h7), Shoulder, Threaded:Related Image


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-LANA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
D-LANA8-P[3-10/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-LANA10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-LANA10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-LANA12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-LANA16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
D-LAND6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
D-LAND8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-LAND10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-LAND10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-LAND12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-LAND16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
ELANA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
ELANA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELANA10-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELANA10T-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELANA12-P[9-13/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]
ELANA16-P[13-16/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]
ELAND6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
ELAND8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELAND10-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]
ELAND10T-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]
ELAND12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
ELAND16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
H-LANA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
H-LANA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
H-LANA10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-LANA10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-LANA12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
H-LANA16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
H-LAND6-P[3-8/0.1]-B[5-30/1]-L[5,​8,​10]
H-LAND8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
H-LAND10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-LAND10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-LAND12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
H-LAND16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
R-LANA6-P[3-8/0.1]-B[2-30/1]-L[5,​8,​10]
R-LANA8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-LANA10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-LANA10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-LANA12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
R-LANA16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]
R-LAND6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]
R-LAND8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-LAND10-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
R-LAND10T-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
R-LAND12-P[9-13/0.1]-B[2-30/1]-L[10,​12,​15,​18]
R-LAND16-P[13-16/0.1]-B[2-30/1]-L[12,​15,​18,​20]
TELANA6-P[3-8/0.1]-B[2-30/1]-L[5,​8,​10]
TELANA8-P[3-10/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TELANA10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TELANA10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TELANA12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
TELANA16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]
TELAND6-P[3-8/0.1]-B[2-30/1]-L[5,​8,​10]
TELAND8-P[3-10/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TELAND10-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
TELAND10T-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
TELAND12-P[9-13/0.1]-B[2-30/1]-L[10,​12,​15,​18]
TELAND16-P[13-16/0.1]-B[2-30/1]-L[12,​15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

8 Days or more

10RoundDicoat®No-65 ~ 103 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-85 ~ 153 ~ 105 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-65 ~ 103 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-85 ~ 153 ~ 95 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0365 ~ 103 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0385 ~ 153 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03105 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0310T5 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03128 ~ 189 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.031610 ~ 2013 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0365 ~ 103 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0385 ~ 153 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031010 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0310T10 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031210 ~ 189 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-65 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

12 Days or more

10DiamondTiCNNo-65 ~ 103 ~ 85 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0365 ~ 103 ~ 82 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0385 ~ 153 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.03105 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0310T5 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.03128 ~ 189 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.031610 ~ 2013 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0365 ~ 103 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0385 ~ 153 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.031010 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0310T10 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.031210 ~ 189 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.031612 ~ 2013 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0365 ~ 103 ~ 82 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0385 ~ 153 ~ 102 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03105 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0310T5 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03128 ~ 189 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.031610 ~ 2013 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0365 ~ 103 ~ 82 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0385 ~ 153 ~ 102 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031010 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0310T10 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031210 ~ 189 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031612 ~ 2013 ~ 162 ~ 30

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Shank Style Male thread
Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.