(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Clamps - Compact. (FLYC8-8)

Flexible Clamps - Compact. FLYC8-8
  • Volume Discount

Can be mounted regardless of the shaft tolerance and allow to adjust the angle.

  • METRIC
  • inCAD Components
Flexible Clamps- Compact:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Flexible Clamps- Compact:Related Image
Part Number
FLYS12-12

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLYC8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Combined Posts Dia. Material Surface Treatment Hole Pitch 1 (B1)
(mm)
Hole Pitch 1 (A1 + A2)
(mm)
Hole Dia. D1 Hole Dia. D2
1 Piece(s)Available

8 Days or more

108Equal Dia.SteelBlack Oxide Coating29.411.288

Loading...

  1. 1

More Information

[ ! ]For the other materials and sizes, refer to >> Click here.
 

Basic Information

Type Flexible (Rotation) Post Shape Round

Please check the type/dimensions/specifications of the part FLYC8-8 in the Flexible Clamps - Compact. series.

Products like this...

Part Number
FLYC12-15
FLYC15-15
FLYC15-20
FLYM10-10
FLYM10-12
FLYM12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Combined Posts Dia. Material Surface Treatment Hole Pitch 1 (B1)
(mm)
Hole Pitch 1 (A1 + A2)
(mm)
Hole Dia. D1 Hole Dia. D2
1 Piece(s)Available

8 Days or more

1012Equal Dia. / Unequal Dia.SteelBlack Oxide Coating27.717.51215
1 Piece(s)Available

8 Days or more

1015Equal Dia.SteelBlack Oxide Coating27.4191515
1 Piece(s)Available

8 Days or more

1015Equal Dia. / Unequal Dia.SteelBlack Oxide Coating3521.81520
1 Piece(s)Available

8 Days or more

1010Equal Dia.SteelElectroless Nickel Plating28.413.21010
1 Piece(s)Available

8 Days or more

1010Equal Dia. / Unequal Dia.SteelElectroless Nickel Plating28.214.61012
1 Piece(s)Available

8 Days or more

1012Equal Dia.SteelElectroless Nickel Plating28161212

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.