(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Boxes - Steel

Metal Boxes - Steel
  • Volume Discount

Convenient for rejecting strays and defective parts.

  • inCAD Components

Part Number

Configured Part Number is shown.

Metal Boxes:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-L
KBXS75
STXS100
-
100
Part NumberL
TypeA
KBXS5050
75
7575
100
100100
150

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KBXS50-50
KBXS50-75
KBXS75-75
KBXS75-100
KBXS100-100
KBXS100-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAngular Dimension A
(mm)
Height L
(mm)
1 Piece(s)Available

8 Days or more

105050
1 Piece(s)Available

8 Days or more

105075
1 Piece(s)Available

Same day

Stock

107575
1 Piece(s)Available

8 Days or more

1075100
1 Piece(s)Available

8 Days or more

10100100
1 Piece(s)Available

8 Days or more

10100150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAngular Dimension A
(mm)
Height L
(mm)

Loading...

  1. 1

Example

Metal Boxes:Related Image

Basic Information

Type Metal Boxes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.