(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angled Channels - C-Shaped Channels

Angled Channels - C-Shaped Channels

Move the mouse over the image to zoom

Lightweight Structural Steel whose material can be selected from the following options: Iron, Stainless Steel and Aluminum.

  • inCAD Components
C-Shaped Section Steels:Related Image
・Materials
Type[ M ]Material
CASS1018 Carbon Steel
CASU304 Stainless Steel
CASA6063 Aluminum Alloy

Specifications

Part Number-A-B-L
CASA2-2525-400
Part NumberA-BL
1mm Increment
T ToleranceAB(r1)(r2)
TypetToleranceTolerance
CASS2.3402030~1000±0.2540 ±1.520 ±1.542
8040804082
CASU34020 ±0.440 ±1.520 ±1.542
5804080 ±2.0404.53
CASA1.51515±0.2315±0.3515±0.35--
22525±0.2325±0.3825±0.38--
2.52020±0.2320±0.3820±0.38--
502550±0.5425
34020±0.2340±0.5420±0.38--
603060±0.9230±0.45
48040±0.2780±0.9240±0.54--
575507550

Alterations

C-Shaped Section Steels:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CASA1.5-1515-[30-1000/1]
CASA2-[2020,​2525,​4020]-[30-1000/1]
CASA2.5-[2020,​5025]-[30-1000/1]
CASA3-[4020,​6030]-[30-1000/1]
CASA4-8040-[30-1000/1]
CASA5-7550-[30-1000/1]
CASS2.3-[4020,​8040]-[30-1000/1]
CASU3-4020-[30-1000/1]
CASU5-8040-[30-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness t
(mm)
A-B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

106063 Aluminum Alloy1.5151530 ~ 1000
1 Piece(s)

10 Days or more

106063 Aluminum Alloy22020 ~ 402030 ~ 1000
1 Piece(s)

10 Days or more

106063 Aluminum Alloy2.52020 ~ 502530 ~ 1000
1 Piece(s)

10 Days or more

106063 Aluminum Alloy34020 ~ 603030 ~ 1000
1 Piece(s)

10 Days or more

106063 Aluminum Alloy4804030 ~ 1000
1 Piece(s)

10 Days or more

106063 Aluminum Alloy5755030 ~ 1000
1 Piece(s)

10 Days or more

101018 Carbon Steel2.34020 ~ 804030 ~ 1000
1 Piece(s)

10 Days or more

10304 Stainless Steel3402030 ~ 1000
1 Piece(s)

10 Days or more

10304 Stainless Steel5804030 ~ 1000

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.