(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Catches - Resin casing, MGC.

Magnetic Catches - Resin casing, MGC.
  • Volume Discount
  • Spec Change

General used maget catch
For complete product overview and details on Magnetic Catches - Neodymium Magnet see the sections below:

  • inCAD Components
Magnet Catches - with Neodymium Magnet:Related Image
Magnet Catches - with Neodymium Magnet:Related Image
・Materials
[ ! ]MGCP1, 2, 3: Ferrite Magnet
MGCP 3H: Neodymium Magnet
No.Part Name[ M ]Material[ S ]Surface Treatment
(1)HousingABS Resin-
(2)BaseLow Carbon SteelTrivalent Chromate

Specifications

Part Number
MGCP2
Part NumberL1L2L3B1B2H1H2H3Retention
Force (kgf)
Mass (g)
TypeNo.
MGCP124.222.4158.29.612.310.90.91.35
24033.921.681013.5111.22.29
3H4.5
36454.5431411.51.520
[ ! ]MGCP3H is a compact type of MGCP3 with the same retaining force.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGCP1
MGCP2
MGCP3
MGCP3H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolding Force, Pull Force
(N)
Length
(mm)
Width B2
(mm)
Magnet Material Total Height When Locked
(mm)
1 Piece(s)Available

9 Days or more

-12.7424.29.6Ferrite11.8
1 Piece(s)Available

9 Days or more

1021.564010Ferrite12.2
1 Piece(s)Available

9 Days or more

1044.16410Ferrite13
1 Piece(s)Available

9 Days or more

1044.14010Neodymium12.2

Loading...

  1. 1
 

Basic Information

Magnet Type Category Square type Mounting Method Embedding Magnet Square Mounting Surface C
Catch Plate No Operating Environment Standard Body Material Resin

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.