(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Locks

Snap Locks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Type: Draw Latches
For complete product overview and details on Snap Locks see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Snap Locks:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
304 Stainless SteelTumble Polish

Specifications

Part Number
PKWS1
Part Number *Pull Force N (kgf) Mass (g)
Type No.
PKWS 1 49(5) 11
2 78(8) 12
3 98(10) 18
4 147(15) 37
[ ! ]* Pull force is the reference value for 1mm pull distance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PKWS1
PKWS2
PKWS3
PKWS4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
1 Piece(s)Available

Same day

Stock

1049
1 Piece(s)Available

Same day

Stock

1078
1 Piece(s)Available

Same day

Stock

1098
1 Piece(s)Available

Same day

Stock

10147

Loading...

  1. 1

Example

Snap Locks:Related Image
 

Basic Information

Types Draw Latches

Additional Products in this Category

Complementary Products

Tech Support