(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Catches - Configurable in materials and sizes.

Ball Catches - Configurable in materials and sizes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Selectable from 3 types of materials and 4 sizes.

  • inCAD Components

(i)Caution

  • An error was found in the specification table regarding the countersunk hole dimensions.
    The pitch dimensions (B) are correct and can be mounted with countersunk screws as shown below.

    Dimension A: 32, 43 → M3 countersunk screw
    Dimension A: 50, 70 → M4 countersunk screw

    The information in the catalog will be corrected accordingly.

    We sincerely apologize for any inconvenience caused.
Ball Catches:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
BCAS316 Stainless Steel-
BCASS304 Stainless Steel-
BCASDZinc Die CastChrome Plating

Specifications

Part Number
BCAS50
Part NumberBCDdeFGTIJKNLR(S)Latching Force N (kgf)Unlatching Force N (kgf)Mass (g)
TypeA
BCAS
BCASS
BCASD
3225843.26.21892181186.53.2611.517(1.7)8(0.8)12
433585.93.26.228.4102.525167.58.54.5613.520(2)13(1.3)16
5040107.54.28.231.512.22.93020910.367.715.923(2.3)18(1.8)28
7060131351174423010.5151010.52356(5.7)38(3.9)78

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCAS32
BCAS43
BCAS50
BCAS70
BCASD32
BCASD43
BCASD50
BCASD70
BCASS32
BCASS43
BCASS50
BCASS70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolding Force, Pull Force
(N)
Length
(mm)
Width
(mm)
Installation Hole Diameter (d)
(mm)
Body Material Main Body Surface Treatment Total Height When Locked
(mm)
1 Piece(s)Available

8 Days or more

1083283.2[Stainless Steel] 316 Stainless SteelNo9
1 Piece(s)Available

Same day

Stock

10134383.2[Stainless Steel] 316 Stainless SteelNo10
1 Piece(s)Available

Same day

Stock

101850104.2[Stainless Steel] 316 Stainless SteelNo12.2
1 Piece(s)Available

Same day

Stock

103870134.2[Stainless Steel] 316 Stainless SteelNo17
1 Piece(s)Available

8 Days or more

1083283.2[Zinc Alloy] Zinc Die CastChrome Plating9
1 Piece(s)Available

8 Days or more

10134383.2[Zinc Alloy] Zinc Die CastChrome Plating10
1 Piece(s)Available

Same day

Stock

101850104.2[Zinc Alloy] Zinc Die CastChrome Plating12.2
1 Piece(s)Available

Same day

Stock

103870134.2[Zinc Alloy] Zinc Die CastChrome Plating17
1 Piece(s)Available

Same day

Stock

1083283.2[Stainless Steel] 304 Stainless SteelNo9
1 Piece(s)Available

8 Days or more

10134383.2[Stainless Steel] 304 Stainless SteelNo10
1 Piece(s)Available

8 Days or more

101850104.2[Stainless Steel] 304 Stainless SteelNo12.2
1 Piece(s)Available

Same day

Stock

103870134.2[Stainless Steel] 304 Stainless SteelNo17

Loading...

  1. 1
 

Basic Information

Type Ball catching Magnet Type Category Others Mounting Method Imposition
Operating Environment Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.