(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rectangular, with mounting holes.

Handles - U-type, rectangular, with mounting holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Oval and the most general Handles

  • inCAD Components
Handles - Welded Rectangular Bar:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
USAST12L13 Carbon SteelChrome Plating
USASTS304 Stainless SteelBuffed Surface

Specifications

Part Number
UWASN110
UWANSG200
USAST125
Part NumberL1L2Mass
(g)
TypeL
USAST
(Steel)
USASTS
(Stainless Steel)
11013078126
12014088133
12514593137
160180128160
200220168188
250270218224

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USAST110
USAST120
USAST125
USAST160
USAST200
USAST250
USASTS110
USASTS120
USASTS125
USASTS160
USASTS200
USASTS250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Mounting Pitch L
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating110
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating120
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating125
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating160
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating200
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating250
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing110
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing120
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing125
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing160
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing200
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing250

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type Oval Pull Handles Additional Function No
Mounting Method Round hole Grip thickness(mm) 12 Full height(mm) 44

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.