(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, sheet metal, with mounting holes.

Handles - U-type, sheet metal, with mounting holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Material : 304 Stainless Steel
•Surfaced Type Category : U Shape
•Mounting Method : Round Hole
For complete product overview and details on Handles - U-Shaped, Bent Sheet Metal see the sections below:

  • inCAD Components
・Materials
[ M ] Material: 304 Stainless Steel
[ S ] Surface Treatment: Buffed Surface

Specifications

Part Number
UWASUS100
Part NumberL1Mass
(g)
TypeL
UWASUS
UWSUSD
6898105
100130120
110140130
120150135
150180155
188218185
238268215
288318235

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWASUS68
UWASUS100
UWASUS110
UWASUS120
UWASUS150
UWASUS188
UWASUS238
UWASUS288
UWSUSD68
UWSUSD100
UWSUSD110
UWSUSD120
UWSUSD150
UWSUSD188
UWSUSD238
UWSUSD288
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
Hole Shape
1 Piece(s)Available

8 Days or more

1068Countersink
1 Piece(s)Available

8 Days or more

10100Countersink
1 Piece(s)Available

8 Days or more

10110Countersink
1 Piece(s)Available

8 Days or more

10120Countersink
1 Piece(s)Available

8 Days or more

10150Countersink
1 Piece(s)Available

8 Days or more

10188Countersink
1 Piece(s)Available

8 Days or more

10238Countersink
1 Piece(s)Available

8 Days or more

10288Countersink
1 Piece(s)Available

8 Days or more

1068Through Hole
1 Piece(s)Available

8 Days or more

10100Through Hole
1 Piece(s)Available

8 Days or more

10110Through Hole
1 Piece(s)Available

8 Days or more

10120Through Hole
1 Piece(s)Available

8 Days or more

10150Through Hole
1 Piece(s)Available

8 Days or more

10188Through Hole
1 Piece(s)Available

8 Days or more

10238Through Hole
1 Piece(s)Available

8 Days or more

10288Through Hole

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped Additional Function No Material 304 Stainless Steel
Surface Treatment Buffing Mounting Method Round hole Grip thickness(mm) 25
Full height(mm) 30

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.