(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers for Handles.

Washers for Handles.
  • Volume Discount

Washers which are effective when mounting Round Bar Pull Handles

  • inCAD Components
Washers for Handles:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
UZG12L13 Carbon SteelChrome Plating
UZB12L13 Carbon SteelElectrostatic Coating
(Mat Black)
UZS304 Stainless SteelBarrel Finishing
[ ! ]Available for round bars of Ø10 only.

Specifications

Part Number
UZG
Part Number
UZG
UZB
UZS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UZB
UZG
UZS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment
1 Piece(s)Available

8 Days or more

1012L13 Carbon SteelElectrostatic Paint
1 Piece(s)Available

8 Days or more

1012L13 Carbon SteelChrome Plating
1 Piece(s)Available

44 Days or more

10304 Stainless SteelBarrel Finishing

Loading...

  1. 1

Example

Washers for Handles:Related Image
 

Basic Information

Main Body Type Related Components

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.