(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 6 (Gloss)
•Polygonal Shape Type: Star
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole
Part Number
Configured Part Number is shown.
Type | Screw | Knobs | Screw | |
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
NKPM | Threaded | Nylon 6 (Gloss) | 1018 Carbon Steel | Trivalent Chromate |
NKPF | Tapped | Gunmetal (Insert) | - |
Part Number | - | Knob Color | - | L |
NKPM5 NKPF8 NCRM6 | - - | B R | - | 30 |
Part Number | Knob Color | L | Lf | D | H | S | d | Mass (g) | ||
Type | M (Coarse) | NKPM | NKPF | NKPM | NKPF | |||||
NKPM (Threaded) NKPF (Tapped) | 5 | B (Black) R (Red) | 25 | 9 | 25 | 15 | 6 | 14 | 11 | 10 |
6 | 30 | 9.5 | 33 | 16.5 | 7 | 15 | 17 | 12 | ||
8 | 40 | 12 | 40 | 20 | 8 | 18 | 37 | 18 | ||
10 | 45 | 20 | 60 | 25 | ||||||
12 | 14 | 50 | 24 | 10 | 22 | 80 | 40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NKPF5-B |
NKPF5-R |
NKPF6-B |
NKPF6-R |
NKPF8-B |
NKPF8-R |
NKPF10-B |
NKPF10-R |
NKPF12-B |
NKPF12-R |
NKPM5-B |
NKPM5-R |
NKPM6-B |
NKPM6-R |
NKPM8-B |
NKPM8-R |
NKPM10-B |
NKPM12-B |
Part Number |
---|
Loading...
Main Body, Type | Polygon | Polygonal Shape, Type | Star | Additional Function | No |
---|---|---|---|---|---|
Main Body Material | Nylon 6 (Gloss) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy