(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Stainless Steel Round.

Knobs - Stainless Steel Round.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: 304 Stainless Steel
•Main Body Surface Treatment: Electrolytic Polishing
•Round Shape Type: Knob
•Mounting Section Type: Tapped

  • inCAD Components
Stainless Steel Knobs - Round Knob:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NPFS304 Stainless SteelElectrolytic Polishing

Specifications

Part NumberDHdMass
(g)
TypeM (Coarse)
NPFS4212181230
510
625251449
833331418113

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPFS4
NPFS5
NPFS6
NPFS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
1 Piece(s)Available

8 Days or more

1021214
1 Piece(s)Available

8 Days or more

1021215
1 Piece(s)Available

8 Days or more

1025256
1 Piece(s)Available

Same day

Stock

1033338

Loading...

  1. 1
 

Basic Information

Main Body, Type Round shape Round Shape, Type Knob Additional Function No
Mounting Section Type Female Thread Main Body Material 304 Stainless Steel Main Body, Surface Treatment Electrolytic Polishing
Side Machined No Tapped, Round Hole Machining Blind Hole Set Screw Flat Machining No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.