(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Knobs - Hexagonal Connector Head.

Knobs - Hexagonal Connector Head.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Additional Function: With Hex Socket

  • inCAD Components
Knurled Knobs - Hexagonal Socket Head:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
StandardStepped
NOBRNKBR1215 Carbon SteelBuff Polished+Chrome Plating
NOOSRNKOSR303 Stainless SteelBrushed Finish

Specifications

Part Number-L
NOBR3-6
Part NumberLADdHSB
TypeM (Coarse)
Standard
NOBR
NOOSR
Stepped
NKBR
NKOSR
36101212617512
461016171682361.22.5
510162026201033.57.51.43

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKBR3-6
NKBR3-10
NKBR4-6
NKBR4-10
NKBR4-16
NKBR5-10
NKBR5-16
NKBR5-20
NKOSR3-6
NKOSR3-10
NKOSR4-6
NKOSR4-10
NKOSR4-16
NKOSR5-10
NKOSR5-16
NKOSR5-20
NOBR3-6
NOBR3-10
NOBR4-6
NOBR4-10
NOBR4-16
NOBR5-10
NOBR5-16
NOBR5-20
NOOSR3-6
NOOSR3-10
NOOSR4-6
NOOSR4-10
NOOSR4-16
NOOSR5-10
NOOSR5-16
NOOSR5-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating121736
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating1217310
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating162346
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating1623410
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating1623416
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating2033.5510
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating2033.5516
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating2033.5520
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish121736
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish1217310
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish162346
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish1623410
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish1623416
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2033.5510
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2033.5516
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2033.5520
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating121236
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating1212310
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating161746
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating1617410
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating1617416
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating2026510
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating2026516
1 Piece(s)Available

8 Days or more

10[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating2026520
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish121236
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish1212310
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish161746
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish1617410
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish1617416
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2026510
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2026516
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2026520

Loading...

  1. 1
 

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function With hex socket
Side Machined Knurling End Threaded No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.