(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Levers - General use.

Tension Levers - General use.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Flat Tension Levers generally used.

  • inCAD Components
Flat Tension Levers:Related Image
・Materials
TypeShapeLever, ThreadHandle
[ M ]Material[ S ]Surface Treatment
LFTMStandard Threaded1045 Carbon SteelBlack Oxide
(Black)
Phenol Resin (Black)
LFTMFTapped
LFTMAOffsetThreaded12L13 Carbon Steel

Specifications

Part Number-L-R
LFTM 8
LFTMF 8
LFTMRF 8
LFTFRS 8
-

-
30

30

-


110
Part NumberL
(Threaded Type only)
LfRHH1hABDdNumber of Serrated TeethFmax. Max. Load (N)Pmax. Max. Tightening Force (kN)Reference Mass (g)
TypeMLFTMLFTMF
Threaded
LFTM
Tapped
LFTMF
830405018100121619102533132212010185160
10304050602113013.517.522123041192618016340300
123040506030023350300
1640506027150172228143545233666043580450

Part NumberLRHH1hSABDdNumber of Serrated TeethFmax. Max. Load (N)Pmax. Max. Tightening Force (kN)Reference Mass (g)
TypeM
Offset
LFTMA
832405010012.516.520.51.58203213.52212010155
1032405063120151924.52102536162618016250
124050631301620.526.51230401930023350
16405063145202531.53245233666043520

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LFTM8-30
LFTM8-40
LFTM8-50
LFTM10-30
LFTM10-40
LFTM10-50
LFTM10-60
LFTM12-30
LFTM12-40
LFTM12-50
LFTM12-60
LFTM16-40
LFTM16-50
LFTM16-60
LFTMA8-32
LFTMA8-40
LFTMA8-50
LFTMA10-32
LFTMA10-40
LFTMA10-50
LFTMA10-63
LFTMA12-40
LFTMA12-50
LFTMA12-63
LFTMA16-40
LFTMA16-50
LFTMA16-63
LFTMF8
LFTMF10
LFTMF12
LFTMF16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Rotating Radius (R)
(mm)
Lever Material Mounting Section, Material Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
1 Piece(s)Available

8 Days or more

10-100[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel83010000
1 Piece(s)Available

8 Days or more

10-100[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel84010000
1 Piece(s)Available

8 Days or more

10-100[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel85010000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel103016000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel104016000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel105016000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel106016000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel123023000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel124023000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel125023000
1 Piece(s)Available

8 Days or more

10-130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel126023000
1 Piece(s)Available

8 Days or more

10-150[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel164043000
1 Piece(s)Available

8 Days or more

10-150[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel165043000
1 Piece(s)Available

8 Days or more

10-150[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel166043000
1 Piece(s)Available

8 Days or more

10-100[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel83210000
1 Piece(s)Available

8 Days or more

10-100[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel84010000
1 Piece(s)Available

8 Days or more

10-100[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel85010000
1 Piece(s)Available

8 Days or more

10-120[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel103216000
1 Piece(s)Available

8 Days or more

10-120[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel104016000
1 Piece(s)Available

8 Days or more

10-120[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel105016000
1 Piece(s)Available

8 Days or more

10-120[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel106316000
1 Piece(s)Available

8 Days or more

10-130[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel124023000
1 Piece(s)Available

8 Days or more

10-130[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel125023000
1 Piece(s)Available

8 Days or more

10-130[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel126323000
1 Piece(s)Available

8 Days or more

10-145[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel164043000
1 Piece(s)Available

8 Days or more

10-145[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel165043000
1 Piece(s)Available

8 Days or more

10-145[Steel] 12L13 Carbon Steel[Steel] 12L13 Carbon Steel166343000
1 Piece(s)Available

Same day

Stock

10Female Thread100[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel8-10000
1 Piece(s)Available

8 Days or more

10Female Thread130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel10-16000
1 Piece(s)Available

8 Days or more

10Female Thread130[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel12-23000
1 Piece(s)Available

8 Days or more

10Female Thread150[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel16-43000

Loading...

  1. 1

Example

Flat Tension Levers:Related Image
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Shape Shape with Knob
Knobbed Lever Shape Grip Ball Lever Surface Treatment Black Oxide Coating Mounting Section, Surface Treatment Black Oxide Coating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.