(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Safety, resin.

Clamping Lever - Safety, resin.
  • Volume Discount

Since the lever is in a free state at the home position, it will not become loosened if accidentally turned.

  • inCAD Components

Part Number

Configured Part Number is shown.

Savety Resin Clamp Levers:Related Image
・Materials
TypeLeverScrewSpring
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
CLNPANylon 6 (Mat Black)12L13 Carbon SteelBlack Oxide304 Stainless Steel

Specifications

Part Number-L
CLNPP4
CLNPA4
-
-
20
12
Part NumberLNumber of Serrated TeethMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference
Mass (g)
TypeM
Threaded
CLNPA
4122016211.718
51216202532422.7
61216202532703.820

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLNPA4-12
CLNPA4-20
CLNPA5-12
CLNPA5-16
CLNPA5-20
CLNPA5-25
CLNPA5-32
CLNPA6-12
CLNPA6-16
CLNPA6-20
CLNPA6-25
CLNPA6-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
1 Piece(s)Available

8 Days or more

104121700
1 Piece(s)Available

8 Days or more

104201700
1 Piece(s)Available

8 Days or more

105122700
1 Piece(s)Available

8 Days or more

105162700
1 Piece(s)Available

8 Days or more

105202700
1 Piece(s)Available

8 Days or more

105252700
1 Piece(s)Available

8 Days or more

105322700
1 Piece(s)Available

8 Days or more

106123800
1 Piece(s)Available

8 Days or more

106163800
1 Piece(s)Available

8 Days or more

106203800
1 Piece(s)Available

8 Days or more

106253800
1 Piece(s)Available

8 Days or more

106323800
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)

Loading...

  1. 1

More Information

*This hex socket is created for the Levers production only. It is not a socket used for the Levers installation.

Example

Savety Resin Clamp Levers:Related Image
Savety Resin Clamp Levers:Related Image

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Rotating Radius (R)(mm) 44
Mounting Section, Material 12L13 Carbon Steel Mounting Section, Surface Treatment Black Oxide Coating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.