(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Resin.

Clamping Lever - Resin.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Plastic Type of generally used clamp lever

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Resin Clamp Levers - Straight Handle:Related Image
Hexalobular Socket B is created during a production of Levers. It is not a socket used during an installation of Levers.
・Materials
TypeLeverScrewSpring
ThreadedTapped[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
LNPLNFNylon 6 (Mat Black)12L13 Carbon SteelBlack Oxide304 Stainless Steel

Specifications

Part Number-L
CLNP4
LNP8
LNF10
CLNPC4
-
-
-
-
12
20
14
12
Part NumberLRHH1(h)SDdSerrations
Number of
Serrated Teeth
BMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
TypeMLNPLNFThreadedTapped
Threaded
LNP

Tapped
LNF
41216202584535.53924.54.21310183211.71816
51216202532422.7
6121620253240703.82014
8162025324050106346.350.3316.517.513.524412074030
102025324050147855.459.4368211626200118050
122532405017926670431125192852901612070

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LNF4-8
LNF5-8
LNF6-8
LNF8-10
LNF10-14
LNF12-17
LNP4-12
LNP4-16
LNP4-20
LNP4-25
LNP5-12
LNP5-16
LNP5-20
LNP5-25
LNP6-12
LNP6-16
LNP6-20
LNP6-25
LNP6-32
LNP6-40
LNP8-16
LNP8-20
LNP8-25
LNP8-32
LNP8-40
LNP8-50
LNP10-20
LNP10-25
LNP10-32
LNP10-40
LNP10-50
LNP12-25
LNP12-32
LNP12-40
LNP12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Rotating Radius (R)
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
1 Piece(s)Available

8 Days or more

10Female Thread45481700
1 Piece(s)Available

8 Days or more

10Female Thread45582700
1 Piece(s)Available

8 Days or more

10Female Thread45683800
1 Piece(s)Available

8 Days or more

10Female Thread638107000
1 Piece(s)Available

8 Days or more

10Female Thread78101411000
1 Piece(s)Available

8 Days or more

10Female Thread92121716000
1 Piece(s)Available

8 Days or more

10-454121700
1 Piece(s)Available

8 Days or more

10-454161700
1 Piece(s)Available

8 Days or more

10-454201700
1 Piece(s)Available

8 Days or more

10-454251700
1 Piece(s)Available

8 Days or more

10-455122700
1 Piece(s)Available

8 Days or more

10-455162700
1 Piece(s)Available

8 Days or more

10-455202700
1 Piece(s)Available

Same day

Stock

10-455252700
1 Piece(s)Available

Same day

Stock

10-456123800
1 Piece(s)Available

Same day

Stock

10-456163800
1 Piece(s)Available

8 Days or more

10-456203800
1 Piece(s)Available

8 Days or more

10-456253800
1 Piece(s)Available

Same day

Stock

10-456323800
1 Piece(s)Available

Same day

Stock

10-456403800
1 Piece(s)Available

Same day

Stock

10-638167000
1 Piece(s)Available

8 Days or more

10-638207000
1 Piece(s)Available

8 Days or more

10-638257000
1 Piece(s)Available

Same day

Stock

10-638327000
1 Piece(s)Available

8 Days or more

10-638407000
1 Piece(s)Available

8 Days or more

10-638507000
1 Piece(s)Available

Same day

Stock

10-78102011000
1 Piece(s)Available

8 Days or more

10-78102511000
1 Piece(s)Available

Same day

Stock

10-78103211000
1 Piece(s)Available

Same day

Stock

10-78104011000
1 Piece(s)Available

8 Days or more

10-78105011000
1 Piece(s)Available

8 Days or more

10-92122516000
1 Piece(s)Available

Same day

Stock

10-92123216000
1 Piece(s)Available

8 Days or more

10-92124016000
1 Piece(s)Available

8 Days or more

10-92125016000

Loading...

  1. 1
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Mounting Section, Material 12L13 Carbon Steel
Mounting Section, Surface Treatment Black Oxide Coating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.