(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The clamp can be tightened quickly using the bolt or clamp lever or eccentric lever
· Swiveling the clamp arm to the right or left enables simple and quick replacement of the work.
· Clamp position is infinitely adjustable through use of the positioning ring EH23310.0350 and the clamp arm can be brought repeatedly to the same position.
· If a positioning ring is used, dimension h2 gets 7 mm larger (spoke s gets smaller by 7 mm).
· Compact, so clamping is feasible in a narrow space.
· Clamping at a high position is simple using the height adjustment cylinder.
Part Number
Configured Part Number is shown.
Part Number |
---|
23310.0034 |
23310.0035 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Shape | Knobbed Lever Shape | Rotating Radius R (mm) |
---|---|---|---|---|---|---|
1 Piece(s) | Available | 10 Days | T Shaped | Single lever | 100 | |
1 Piece(s) | Available | 10 Days | L-Shaped | - | - |
Part Number |
---|
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | L-Shaped Clamp Lever Shape | Set Screw Type |
---|---|---|---|---|---|
Mounting Section Type | Female Thread | Main Body Material | Steel | Main Body, Surface Treatment | Triiron Film |
Mounting Section, Dia. d(φ) | 12 | Inner Parts Material | Case-hardened steel, case-hardened, blackened and ground | Conflict Minerals free | yes |
REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy