(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foot Jack Bolts - Spherical Tip

Foot Jack Bolts - Spherical Tip
  • Volume Discount

Installation adjusting Jack Bolts that can be combined with seating plates.

  • inCAD Components
Foot Jack Bolts - Spherical Tip:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
(Tip Induction Hardened)
[ S ]Surface
Treatment
L FixedL Selectable
-FJKM1045 Carbon
Steel
50~56HRCTrivalent Chromate

Specifications

Part Number-L
FJKB12
FJKCF16

-

80
■Flanged Tip Sphere Type
Part NumberLL1dE(e)RrBTLoad Capacity (kN)Mass (g)
TypeM(xP)
FJKM12 (x1.75)608010024121221.961191023.6115
16 (x2.0)8010012030.51613.527.782241344.0215
20 (x2.5)10012036.52014.534.6102301668.6320

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJKM12-60
FJKM12-80
FJKM12-100
FJKM16-80
FJKM16-100
FJKM16-120
FJKM20-100
FJKM20-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal M Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

1260
1 Piece(s)Available

8 Days or more

1280
1 Piece(s)Available

8 Days or more

12100
1 Piece(s)Available

8 Days or more

1680
1 Piece(s)Available

8 Days or more

16100
1 Piece(s)Available

8 Days or more

16120
1 Piece(s)Available

8 Days or more

20100
1 Piece(s)Available

8 Days or more

20120

Loading...

  1. 1
 

Basic Information

Specifications Flanged Tip Sphere Type Material 1045 Carbon Steel Surface Treatment Trivalent Chromate
Type Leveler Bolts Screw Type Coarse Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.