(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foot Jack Bolts - Radiused Tip, Square Head

Foot Jack Bolts - Radiused Tip, Square Head:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
(Tip Induction Hardened)
[ S ]Surface
Treatment
L FixedL Selectable
FJKBFJKBF1045 Carbon
Steel
50~56HRCTrivalent
Chromate
FJKBB (Fine)-
FJKBS-304 Stainless Steel--

Specifications

Part Number-L
FJKB12
FJKCF16

-

80
■Tip SR Square Chamfered Type
Part NumberdEFHSRJKrB(e)TLoad Capacity (kN)Mass
(g)
TypeM(xP)
CoarseFine
FJKB
FJKBS
(Stainless Steel)
FJKBF
FJKBB
(Fine)
12 (x1.75)-10861888100.51921.91023.675
16 (x2.0)-12131.6101410131.02427.71344.0171
20 (x2.5)20 (x1.5)13.5156.52121612163034.61668.6252
24 (x3.0)24 (x1.5)141882.5141814181.23641.61998.8436
FJKBB (Fine)-30 (x1.5)1622103172416251.24653.124123.3680
■L Fixed Type
Part NumberL
TypeM(xP)
CoarseFine
FJKB
FJKBS
(Stainless Steel)
FJKBB
(Fine)
12 (x1.75)-80
16 (x2.0)-98
20 (x2.5)20 (x1.5)100
24 (x3.0)24 (x1.5)112
FJKBB (Fine)-30 (x1.5)130
■L Selectable Type
Part NumberL
TypeM(xP)
FJKBF12 (x1.75)60100
16 (x2.0)80100120
20 (x2.5)120

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJKB12
FJKB16
FJKB20
FJKB24
FJKBB20
FJKBB24
FJKBB30
FJKBF12-60
FJKBF12-100
FJKBF16-80
FJKBF16-100
FJKBF16-120
FJKBF20-120
FJKBS12
FJKBS16
FJKBS20
FJKBS24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Plumbing Thread Nominal M Overall Length L
(mm)
Screw Type Pitch P
(mm)
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate12-Coarse Thread-
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelTrivalent Chromate16-Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate20-Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate24-Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate20-Fine Thread1.5
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate24-Fine Thread1.5
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate30-Fine Thread1.5
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate1260Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate12100Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate1680Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate16100Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate16120Coarse Thread-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate20120Coarse Thread-
1 Piece(s)Available

Same day

Stock

-304 Stainless Steel-12-Coarse Thread-
1 Piece(s)Available

8 Days or more

-304 Stainless Steel-16-Coarse Thread-
1 Piece(s)Available

8 Days or more

-304 Stainless Steel-20-Coarse Thread-
1 Piece(s)Available

8 Days or more

-304 Stainless Steel-24-Coarse Thread-

Loading...

  1. 1

Example

-->-->Foot Jack Bolts - Radiused Tip, Square Head:Related Image
Foot Jack Bolts - Radiused Tip, Square Head:Related Image
Foot Jack Bolts - Radiused Tip, Square Head:Related Image
e-Catalog Search Key  #MA211  
܂ -->
 

Basic Information

Specifications Tip SR Square Chamfered Type Type Leveler Bolts

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.