(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The rubber material on pads securely grips on the floor surface.
Part Number
Configured Part Number is shown.
FJGM10-75-C
Main Body | Type | ①Main Body | ②Rubber | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ H ]Hardness | ||
Steel Type | FJGN | 1018 Carbon Steel | Trivalent Chromate | Elastomer (Black) | - |
FJGM | Neoprene Rubber (Black) | Shore A70 | |||
Non-Migration Chloroprene Rubber (Gray) | |||||
Electrically Conductive Rubber (Black) | |||||
PVC (Dark Blue) | |||||
Stainless Steel Type | FJGNS | 304 Stainless Steel | Electrolytic Polishing | Elastomer (Black) | - |
FJGMS | Neoprene Rubber (Black) | Shore A70 | |||
Non-Migration Chloroprene Rubber (Gray) | |||||
Electrically Conductive Rubber (Black) |
Part Number | - | Rubber Material |
FJGM16 - 75 | - | R |
M | D | ℓ1 | ℓ2 | E | B | H |
8 | 45 | 5.5 | 6.5 | 15 | 13 | 6 |
10 | 7 | 8 | 17 | 6 | ||
12 | 70 | 8 | 10 | 23 | 19 | 7 |
16 | 80 | 10 | 13 | 25 | 24 | 8 |
20 | 13 | 16 | 30 |
Part Number | FJGM / FJGMS | L | Allowable Vertical Load (kN) | Mass (g) | |
Type | M-A | Rubber Material | |||
FJGN FJGM FJGNS (Stainless Steel) FJGMS (Stainless Steel) | 8- 50 | R (Rubber) C (Non-migration Chloroprene Rubber) D (Electrically Conductive Rubber) S (PVC) | 70.5 | 3.9 | 50 |
8-100 | 120.5 | 70 | |||
10- 75 | 97 | 4.3 | 91 | ||
10-100 | 122 | 103 | |||
12- 75 | 106 | 4.9 | 178 | ||
12-100* | 131 | 196 | |||
12-125* | 156 | 212 | |||
12-150 | 181 | 231 | |||
16- 75 | 110 | 5.9 | 301 | ||
16-100* | 135 | 331 | |||
16-130* | 165 | 370 | |||
16-150 | 185 | 397 | |||
16-180* | 215 | 436 | |||
20-100* | 138 | 6.8 | 473 | ||
20-130* | 168 | 533 | |||
20-150 | 188 | 576 | |||
20-180* | 218 | 641 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FJGM10-75-C |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | With Rubber Foot | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part FJGM10-75-C in the Leveling Legs - Non-skid type. series.
Part Number |
---|
FJGM10-100-C |
FJGM10-100-D |
FJGM10-100-R |
FJGM10-75-D |
FJGM10-75-R |
FJGM12-100-C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy