(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Synthetic rubber, MC Nylon and urethane, CJM/CKM/CTM series. (Part Numbers)

Casters - Synthetic rubber, MC Nylon and urethane, CJM/CKM/CTM series.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : MC Nylon, Synthetic Rubber (Standard), Urethane (General)
•Wheel Characteristics : Not Provided
•Stopper : Not Provided, With Double Stopper (Rotation + Swivel)
For complete product overview and details on Casters - Medium Load, Swivel see the sections below:

  • inCAD Components
Casters - Medium Load, Swivel:Related Image
・Materials
TypeMain BodyWheel*Bearing
SwivelLockedAngle Mount with Stopper[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)
CJMCKMCTMLow Carbon SteelBright Chrome PlatingSynthetic Rubber
(Black)
Incorporated
CJMSCKMSCTMS304 Stainless Steel-
CJMUCCKMUCCTMUCLow Carbon SteelBright Chrome PlatingUrethane Rubber
(Green)
CJMUCKMUCTMU304 Stainless Steel-
CJMMCKMMCTMMLow Carbon SteelBright Chrome PlatingMC Nylon
(Blue)
CJMMSCKMMSCTMMS304 Stainless Steel-
*Wheel part of Stainless Steel Type is Low Carbon Steel (Bright Chrome Plating).

Specifications

Part Number
CJM75
CJH75
TypeD(Wheel Rim Width)BHACFdEGKtBraking Torque (kg-cm)Allowable Load (N)
Synthetic Rubber WheelUrethane Rubber WheelMC Nylon Wheel
Low Carbon Steel BodyStainless Steel Body
Swivel Type753210184-639.522--3.2-78598016672353
100144967110.5354.51275147025493529
130401781078011.0 401765245135304903
Fixed Type75321019572639.5-40---78598016672353
100144115808010.5451275147025493529
130401781389310011.0561765245135304903
Swivel + Braker Type753210184-639.5 22-703.2757859801667-
100144967110.5 35904.5901275147025493529
130401781078011.0 40951201765245135304903
Kgf (Load)=Nx0.101972
TypeSynthetic Rubber Wheel
Part Number
TypeD
Swivel TypeCJM75
100
130
CJMS
(Stainless Steel)
75
100
130
Fixed TypeCKM75
100
130
CKMS
(Stainless Steel)
75
100
130
Swivel + Brake
Type
CTM75
100
130
CTMS
(Stainless Steel)
100
130

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~100
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJMMS130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided485.01 to 750.00490.3178[Nylon] MC NylonStainless Steel808010710713040

Loading...

  1. 1

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Wheel Characteristics Not Provided Load Category Medium Load Wheel Bearings Provided

Please check the type/dimensions/specifications of the part CJMMS130 in the Casters - Synthetic rubber, MC Nylon and urethane, CJM/CKM/CTM series. series.

Products like this...

Part Number
CJMM100
CJMM130
CJMM75
CJMMS75
CJMS100
CJMS130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided220.01 to 320.00254.9144[Nylon] MC NylonSteel7171969610032
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided320.01 to 485.00353178[Nylon] MC NylonSteel808010710713040
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided140.01 to 220.00166.7101[Nylon] MC NylonSteel636384847532
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided220.01 to 320.00235.3101[Nylon] MC NylonStainless Steel636384847532
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided80.01 to 140.00127.5144[Synthetic Rubber] Synthetic Rubber (Standard)Stainless Steel7171969610032
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided140.01 to 220.00176.5178[Synthetic Rubber] Synthetic Rubber (Standard)Stainless Steel808010710713040

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.