(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With fixed/rotating plate, rotation stop (medium/light loads). (Part Numbers)

Casters - With fixed/rotating plate, rotation stop (medium/light loads).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - With fixed/rotating plate, rotation stop (medium/light loads).
  • Casters - With fixed/rotating plate, rotation stop (medium/light loads).
  • Volume Discount
  • Lead Time Reduction

Casters with fixed/rotating plate and with rotation stop for medium to light loads, mounting height from 35 to 190 mm, wheel materials in synthetic rubber, Nylon and Urethane. Wide range of configurable dimensions.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Economy Casters - Swivel:Related Image
・Materials
TypeMain BodyWheelBearing
[ M ]Material[ S ][ M ]Material (Color)Swiveling PartWheel
CNG_Low Carbon SteelTrivalent ChromateSynthetic Rubber (Black), Urethane (Gray), Nylon (White)IncorporatedProvided for D100, 125, 150
CNSG_304 Stainless SteelBarrel Grinding
[ ! ]D100 Nylon wheel has no bearing in the wheel.
[ ! ]D25 and 38 rubber wheel color is gray.

Specifications

Part Number-Wheel Material
CNGJ100-U
TypePart NumberWheel MaterialHACF1F2G1G2dErBtAllowable Load (N)Mass (g)
TypeDRUNSteelStainless SteelRUNRUN
Swivel TypeCNGJ (Steel)
CNSGJ (Stainless Steel)
25R
(Rubber)
U
(Urethane)
N
(Nylon)
35353028-23-4.2923
13
13
1.5-80-10036-37
3850463836285.31334
18
18
2002807475
5065594746356.51644
21
20
2500600170140
658570585554
(*1)
4244
(*1)
8.82560
25
25
25
2.32500700700370310300
759365
25
27
25
600800800390330320
10013090907168716810.53084
32
30
32
2.931200120010001055930900
125165102102807580751135101
38
30
38(35)
44150015001500160015001350
15019040119
40(42)
35
35
160016001600183517501680
Fixed TypeCNGK (Steel)
CNSGK (Stainless Steel)
2535371929---4.2--
13
13
1.5-80-10030-31
3850462536155.3
18
18
2002805152
5065584445256.5
21
20
2500600130110
65857052
(47)
5554
(*1)
288.8
25
25
25
2.32500700700260200190
7593
25
27
25
600800800280220190
100130110709080504510.5
32
30
32
2.62.5120012001200770645615
12516514080112100565311
38
30
38(35)
415001500150011001000850
150190
40(42)
35
35
160016001600140013151245
Swivel with Brake TypeCNGS (Steel)
CNSGS (Stainless Steel)
5065594746-35-6.51658
21
20
2-500-600220-190
658570585554
(*1)
4244
(*1)
8.82574(97)
25
25
25
2.32500700700420360350
7593
25
27
25
600800800450390380
10013090907168716810.53098(102)
32
30
32
2.93120012001200122010951065
125165102102807580751135118(123)
38
30
38(35)
44150015001500173516351485
15019040122(127)
40(42)
35
35
160016001600204519501890
Dimensions in ( ) are for the stainless steel type.
(*1) Slotted holes are provided for steel type only.The angle of the slotted hole differs from the enlarged view.
CNGK25 has 2 mounting holes.

Price list

Part NumberUnit Price
SteelStainless Steel
TypeDRUNRUN
CNGJ
(Steel)
CNSGJ
(Stainless Steel)
2585-110---
38122-117---
50160-160---
652705202701,3901,6201,390
752905902901,4501,7901,450
1007501,2107303,3903,6102,810
1259401,7401,5004,9705,1604,820
1501,0902,1001,7005,4705,5505,160
CNGK
(Steel)
CNSGK
(Stainless Steel)
2577-100---
3894-102---
50140-140---
65210460210610850610
752505202506601,000660
1005801,0106102,0702,3901,790
1258201,4601,3003,3103,5503,230
1509201,8101,5103,9304,0003,610
CNGS
(Steel)
CNSGS
(Stainless Steel)
50240-240---
653506703501,5901,8201,590
753707303701,6702,0101,670
1009101,3409403,8504,0903,280
1251,1301,9901,6805,5505,7405,440
1501,2702,2901,8706,0306,1105,740
Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CNGJ50-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Wheel Bearings
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided35.01 to 80.006065[Nylon] Nylon (General)Steel463559475020Not Provided

Loading...

  1. 1

More Information

Economy Casters - Swivel:Related Image

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Wheel Characteristics Not Provided Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part CNGJ50-N in the Casters - With fixed/rotating plate, rotation stop (medium/light loads). series.

Products like this...

Part Number
CNGJ125-N
CNGJ125-R
CNGJ125-U
CNGJ50-R
CNGJ65-N
CNGJ65-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Wheel Bearings
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided140.01 to 220.00150165[Nylon] Nylon (General)Steel75 ~ 8075 ~ 8010210212538Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided140.01 to 220.00150165[Synthetic Rubber] Synthetic Rubber (Standard)Steel75 ~ 8075 ~ 8010210212538Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided140.01 to 220.00150165[Urethane] Urethane (General)Steel75 ~ 8075 ~ 8010210212535Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided35.01 to 80.005065[Synthetic Rubber] Synthetic Rubber (Standard)Steel463559475021Not Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided35.01 to 80.007085[Nylon] Nylon (General)Steel54 ~ 5542 ~ 4470586525Not Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided35.01 to 80.005085[Synthetic Rubber] Synthetic Rubber (Standard)Steel54 ~ 5542 ~ 4470586525Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.