(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Joints for factory frames
For complete product overview and details on Factory Frames Joints - Aluminum, Nominal Joints 1-5 see the sections below:
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material |
FFB1, FFB2 | Aluminum Casting Alloy 383.0 |
FFB3~FFB5 | Aluminum Casting Alloy 383.0 |
Part Number |
FFB1 |
Part Number | Mass (g) | Included Screw and Nut | ||
Type | No. | Size | Quantity | |
FFB | 1 | 88 | M5-18 | 2 |
2 | 168 | 4 | ||
3 | 172 | |||
4 | 92 | M5-15 | ||
5 | 145 | M5-20 | 2 | |
M5-25 | 1 | |||
M5 Nut |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FFB1 |
FFB2 |
FFB3 |
FFB4 |
FFB5 |
Part Number |
---|
Loading...
Mounting Method | Clamping Type, Bolt Tightening | Type | Metal Joint | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Color | Not Provided | Applicable Pipe Dia. D1(φ) | 28 | Operating Environment | Standard |
Name | Equal Dia. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy