(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless Steel Pipe Frame-dedicated Metal Joints having the protrusion reshaped from the conventional shape.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | Plate Thickness | [ S ]Surface Treatment |
PBLSS_ | SAPH | 2.6mm | Trivalent Chromate |
Part Number | Mass (g) | Included Screws | ||
Type | No. | Size | Qty. | |
PBLSS | 1 | 160 | M6-25 | 1 |
2 | 250 | 2 | ||
3 | 325 | 3 | ||
4 | 250 | 2 | ||
5 | 400 | 4 | ||
6 | 150 | 1 | ||
7 | 260 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PBLSS1 |
PBLSS2 |
PBLSS3 |
PBLSS4 |
PBLSS5 |
PBLSS6 |
PBLSS7 |
Part Number |
---|
Loading...
Mounting Method | Clamping Type, Bolt Tightening | Type | Metal Joint | Material | SAPH |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate | Applicable Pipe Dia. D1(φ) | 27.2 | Name | Equal Dia. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy