(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches for Pipe Inserts

Wrenches for Pipe Inserts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Type: Wrenches for Pipe Insertion
•Material: Low Carbon Steel

Wrenches for Pipe Inserts:Related Image
・Materials
[ M ] Material:
Low Carbon Steel

Specifications

Part Number
PFSP14
Part NumberMass (g)
TypeNo.
PFSP1418
1727
2158
2361
3073

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFSP14
PFSP17
PFSP21
PFSP23
PFSP30
Part NumberMinimum order quantityVolume DiscountDays to Ship Wrench Width
(mm)
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

17
1 Piece(s)Available

8 Days or more

21
1 Piece(s)Available

8 Days or more

23
1 Piece(s)Available

8 Days or more

30

Loading...

  1. 1
 

Basic Information

Type Wrenches for Pipe Insertion Material Low Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.