(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Magnets for Panels, Sensor and Low Particulate Options

Latch Magnets for Panels, Sensor and Low Particulate Options
  • Volume Discount

Magnetic Catch Set effective for panel doors when mounting Aluminum Extrusions.

  • inCAD Components
Latch Magnets for Aluminum Extrusions:Related Image
・Materials
■Low Particle Magnet Latches
· The encapsulated structure of the magnet is effective in preventing rust and dust.
· These magnetic catches are the best for the use in clean rooms.
Parts[ M ]Material[ S ]Surface Treatment
Magnetic CatchN MagnetPolyethylene-
HMGR-T
MGCCPolyacetal
Door Side PlateN Plate, S PlateLow Carbon SteelNickel Plating
C Plate430 Stainless Steel-
Mounting PlateN Plate, S PlateLow Carbon SteelNickel Plating
C PlateAluminum Alloy-

Specifications

Part Number-Magnet
HMGN6
HMGCC5

-

1
Part NumberMagnetComponent
TypeNo.Retaining Force N(kgf)Mounting PlateMagnet SideDoor Side
For Magnet MountingFor Extrusion FittingDoor Side PlateMounting ScrewAcorn Nut
Mounting ScrewQuantityScrewQuantityPre-Assembly
Insertion Nut
Post-Assembly
Fitting Nut
Quantity
HMGN
(Pre-Assembly Fitting Nut)
HMGNA
(Post-Assembly Fitting Nut)
5N Magnet9.8
(1)
N5M3x62SCB5-82HNTT5-5HNTA5-52N PlateM3x81
6N6SCB6-10HNTT6-6HNTA6-6M3x10
8N8SCB6-15HNTT8-6HNTA8-6
HMGR
(Pre-Assembly Fitting Nut)
HMGRA
(Post-Assembly Fitting Nut)
5HMGR-T19
(2)
S5M3x62SCB5-82HNTT5-5HNTA5-52S PlateM3x82
6S6SCB6-10HNTT6-6HNTA6-6M3x10
8S8SCB6-15HNTT8-6HNTA8-6
HMGCC
(Pre-Assembly Fitting Nut)
HMGCCA
(Post-Assembly Fitting Nut)
51 (MGCC1: Black)
2 (MGCC2: Gray)
3 (MGCC3: White)
MGCC1(1.0)
MGCC2(1.4)
MGCC3(2.0)
C5M4x42SCB5-82HNTT5-5HNTA5-52C PlateM3x82
6C6SCB6-10HNTT6-6HNTA6-6M3x10
8C8SCB6-15HNTT8-6HNTA8-6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HMGCC5-1
HMGCC5-2
HMGCC5-3
HMGCC6-1
HMGCC6-2
HMGCC6-3
HMGCC8-1
HMGCC8-2
HMGCC8-3
HMGCCA5-1
HMGCCA5-2
HMGCCA5-3
HMGCCA6-1
HMGCCA6-2
HMGCCA6-3
HMGCCA8-1
HMGCCA8-2
HMGCCA8-3
HMGN5
HMGN6
HMGN8
HMGNA5
HMGNA6
HMGNA8
HMGR5
HMGR6
HMGR8
HMGRA5
HMGRA6
HMGRA8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Extrusion No. Magnet Type
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts51 (MGCC1: Black)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts52 (MGCC2: Gray)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts53 (MGCC3: White)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts61 (MGCC1: Black)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts62 (MGCC2: Gray)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts63 (MGCC3: White)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts81 (MGCC1: Black)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts82 (MGCC2: Gray)
1 Piece(s)Available

Same day

Stock

10Pre-Assembly Insertion Nuts83 (MGCC3: White)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts51 (MGCC1: Black)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts52 (MGCC2: Gray)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts63 (MGCC3: White)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts61 (MGCC1: Black)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts62 (MGCC2: Gray)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts83 (MGCC3: White)
1 Piece(s)Available

Same day

Stock

10Post-Assembly Insertion Nuts81 (MGCC1: Black)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts82 (MGCC2: Gray)
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts53 (MGCC3: White)
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts5N Magnet
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts6N Magnet
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts8N Magnet
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts6N Magnet
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts8N Magnet
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts5N Magnet
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts5HMGR-T
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts6HMGR-T
1 Piece(s)Available

9 Days or more

10Pre-Assembly Insertion Nuts8HMGR-T
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts6HMGR-T
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts8HMGR-T
1 Piece(s)Available

9 Days or more

10Post-Assembly Insertion Nuts5HMGR-T

Loading...

  1. 1

Example

Latch Magnets for Aluminum Extrusions:Related Image
 

Basic Information

Product choice Magnetic Catches

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.