(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Two screws are used for connecting. Can be used to extend extrusions as well as mounting to plates. A joint type superior in mounting flexibility.
Part Number
Configured Part Number is shown.
Part Number |
HDJSN8-45 HDJRN6 |
Pre-Assembly Insertion Double Joints | Part Number | Usable in any direction | Usable in the short length direction | Usable in the long length direction | Usable in the direction where there is no flat surface at the connecting part. | |
HDJSN6 HDJHSN6 HDJFSN6 | NFS6 HFS6 GFS6 EFS6 CAF6 HFSY6 NFS6 NEFS6 | 3030 | ○ | |||
3060 | ○ | |||||
3090 | ○ | |||||
30120 | ○ | |||||
5050 | ○ | |||||
50100 | ○ | |||||
100100 | ○ | |||||
6060 | ○ | |||||
6090 | ○ | |||||
60120 | ○ | |||||
HFSF6 EFSF6 NEFSF6 | 3030 | ○ | ||||
3060 | ○ | ○ | ||||
5050 | ○ | |||||
6060 | ○ | |||||
HFSH6 EFSH6 | 3030 | ○ | ||||
3060 | ○ | ○ | ||||
NFSL6 HFSL6 | 3030 | ○ | ||||
3060 | ○ | |||||
HFSG6 | 6060 | ○ | ||||
HFSB6 EFSB6 NEFSB6 | 3030 | ○ | ||||
3060 | ○ | |||||
3090 | ○ | |||||
30120 | ○ | |||||
5050 | ○ | |||||
6060 | ○ | |||||
HFSFB6 EFSFB6 | 3030 | ○ | ||||
HFSLB6 | 3030 | ○ | ||||
3060 | ○ | |||||
HDJSN8 HDJHSN8 HDJFSN8 | NFS8 HFS8 GFS8 EFS8 CAF8 HFSY8 NEFS8 | 4040 | ○ | |||
4080 | ○ | |||||
40120 | ○ | |||||
40160 | ○ | |||||
8080 | ○ | |||||
80160 | ○ | |||||
HFSH8 | 8080 | ○ | ||||
HFSF8 GFSF8 EFSF8 NEFSF8 | 4040 | ○ | ||||
4080 | ○ | ○ | ||||
8080 | ○ | |||||
HFSH8 EFSH8 | 4040 | ○ | ||||
4080 | ○ | ○ | ||||
NFSL8 HFSL8 | 4040 | ○ | ||||
4080 | ○ | |||||
HFSB8 EFSB8 | 4040 | ○ | ||||
4080 | ○ | |||||
40120 | ○ | |||||
40160 | ○ | |||||
8080 | ○ | |||||
80160 | ○ | |||||
HFSFB8 | 4040 | ○ | ||||
HFSLB8 | 4040 | ○ | ||||
4080 | ○ | |||||
HDJSN8-45HDJHSN8-45HDJFSN8-45 | NFS8 HFS8 GFS8 EFS8 NEFS8 | 4545 | ○ | |||
4590 | ○ | |||||
45180 | ○ | |||||
5050 | ○ | |||||
50100 | ○ | |||||
6060 | ○ | |||||
9090 | ○ | |||||
90180 | ○ | |||||
HFSF8 GFSF8 EFSF8 NEFSF8 | 4545 | ○ | ||||
4590 | ○ | ○ | ||||
5050 | ○ | |||||
6060 | ○ | |||||
HFSH8 EFSH8 | 4545 | ○ | ||||
NFSL8 HFSL8 | 4545 | ○ | ||||
4590 | ○ | |||||
HFSLF8 | 4545 | ○ | ||||
HFSB8 EFSB8 | 4545 | ○ | ||||
4590 | ○ | |||||
5050 | ○ | |||||
50100 | ○ | |||||
9090 | ○ | |||||
90180 | ○ | |||||
HFSFB8 | 4545 | ○ |
Type | Part Number | ①Pre-Assembly Insertion Double Joint (2 pcs.) | ②Pre-Assembly Insertion Nut (2 pcs.) | ③Hex Socket Head Cap Screw (2 pcs.) | |
Type | No. | 316 Stainless Steel | 316 Stainless Steel | 304 Stainless Steel | |
Standard Type | HDJSN (316 Stainless Steel , Sintering) | 6 | HDJFSN6 | HNTTSN6-5 | SCB5-25 |
8 | HDJFSN8 | HNTTSN8-6 | SCB6-35 | ||
8-45 | HDJFSN8-45 | ||||
Offset Nut Type | HDJHSN (316 Stainless Steel , Sintering) | 6 | HDJFSN6 | HNTHSN6 | SCB5-25 |
8 | HDJFSN8 | HNTHSN8 | SCB6-35 | ||
8-45 | HDJFSN8-45 |
Part Number | L | A | B | E | T | S | N | R | d | D | |
Type | No. | ||||||||||
HDJFSN (One set contains 2 pcs.) | 6 | 29 | 7.9 | 12 | 7.3 | 1.9 | 4.7 | 5.2 | 4.25 | 10.9 | 16.5 |
8 | 39 | 9.9 | 16 | 8 | 4 | 7.5 | 6.2 | 5.5 | 12.9 | 20 | |
8-45 | 44 | 11.2 | 4.5 | 8 | 14.9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HDJFSN6 |
HDJFSN8 |
HDJFSN8-45 |
HDJHSN6 |
HDJHSN8 |
HDJHSN8-45 |
HDJSN6 |
HDJSN8 |
HDJSN8-45 |
Loading...
Material | Stainless Steel316 Equivalent, Sintered | Joint Kit Type | Pre-Assembly Insertion Double Joint Kit |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy