(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reinforcement Brackets

Reinforcement Brackets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Reinforcement Brackets
  • Reinforcement Brackets
  • Reinforcement Brackets

Reinforcement Brackets machined from extrusions. Usable on locations needing more strength after connecting with brackets.

  • inCAD Components

(i)Caution

  • [Discontinuation Information] This product will be discontinued on February 28, 2024.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Plate Brackets:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-L
HFBL5-2020-300
Part NumberL
1mm
Increment
Applicable Screw and Nut
TypeNo.ScrewQuantityNutQuantity
HFBL52020100~500CBM5-82HNTT5-52
204044
402022

Alterations

Plate Brackets:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFBL5-2020-[100-500/1]
HFBL5-2040-[100-500/1]
HFBL5-4020-[100-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Size Number of Extrusion Connection Holes Overall Length L
(mm)
1 Piece(s)

10 Days or more

10For 20202100 ~ 500
1 Piece(s)

10 Days or more

10For 20404100 ~ 500
1 Piece(s)

10 Days or more

10For 40202100 ~ 500

Loading...

  1. 1
 

Basic Information

Material A6N01SS-T5 Aluminum Alloy Surface Finish Clear Anodize Extrusion Series HFS
Extrusion No. 5 Bracket Type Brackets for Reinforcement Applicable Screws M5 Screws

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.