(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Brackets - 8 Series, Post-Assembly

Post-Assembly Blind Brackets - 8 Series:Related Image
・Materials
TypeComponents[ M ]Material
HABLBS8Post-Assembly Insertion BB BodyCF-8 Stainless Steel Cast
Post-Assembly Insertion BB Nut304 Stainless Steel (Sintered)
Set Screw304 Stainless Steel

Specifications

Part Number
HBLBS8
Part NumberMass
(g)
AccessoriesQuantityAllowable Load (N)
Type
HABLBS847Nut, Set Screw M8x62700

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HABLBS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Post-Assembly Blind Brackets - 8 Series:Related Image
 

Basic Information

Material CF-8 Stainless Steel Cast Extrusion Series HFS Extrusion No. 8
Bracket Type Post-Assembly Insertion Blind Brackets

Please check the type/dimensions/specifications of the part HABLBS8 in the Blind Brackets - 8 Series, Post-Assembly series.

Additional Products in this Category

Complementary Products

Tech Support