(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This blind bracket enables to connect 40 and 30 sq. frames.
Part Number
Configured Part Number is shown.
HBLBS8-6
Material | 1045 Carbon Steel | Extrusion Series | HFS |
---|---|---|---|
Extrusion No. | 8・8-45 | Bracket Type | Assembly Blind Brackets for Different Extrusion Sizes |
Shape Type | 6 | RoHS | 10 |
Type | [ M ]Material | [ S ]Surface Treatment |
HBLBS8-6 | 1045 Carbon Steel | Trivalent Chromate |
Part Number |
HBLBS8 |
Part Number | Mass (g) | Connectable Extrusion | Included Set Screw |
Series | |||
HBLBS8-6 | 50 | HFS8 and HFS6 | M6x8: 1 pc., M8x10: 1 pc. |
HFS8-45 and HFS6 |
Material | 1045 Carbon Steel | Extrusion Series | HFS | Extrusion No. | 8・8-45 |
---|---|---|---|---|---|
Bracket Type | Assembly Blind Brackets for Different Extrusion Sizes | Shape Type | 6 |
Please check the type/dimensions/specifications of the part HBLBS8-6 in the Blind Brackets - Mixed 6 and 8 Series, Assembly series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy