(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Brackets designed to be inserted into extrusion slot.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HBLBS8 | 1045 Carbon Steel | Trivalent Chromate |
SHBLBS8 | CF-8 Stainless Steel Cast | - |
HBLBSL8 | 1045 Carbon Steel | Trivalent Chromate |
SHBLBSL8 | CF-8 Stainless Steel Cast | - |
Part Number |
HBLBS8 |
Part Number | Mass (g) | Changes Included Screw and Nut | Allowable Load (N) | |
Screw | Quantity | |||
HBLBS8 | 70 | Set Screw M8x10 | 2 | 1274 |
SHBLBS8 (Stainless Steel) | ||||
HBLBSL8 | 87 | 4 | 1554 | |
SHBLBSL8 (Stainless Steel) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HBLBS8 |
HBLBSL8 |
SHBLBS8 |
SHBLBSL8 |
Loading...
Extrusion Series | HFS | Extrusion No. | 8 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy