(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Firmer connection is possible with the same bolt tightening location points as HBLTS8.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HBLUS8 | A6N01SS-T5 Aluminum Alloy | Anodize |
HBLUSB8 | Black Anodize |
Part Number |
HBLUS8 |
Part Number | Mass (g) | Applicable Screw, T Nut | Allowable Load (N) | |||
Screw | Quantity | T Nut | Quantity | |||
HBLUS8 | 151 | CBM8-25 | 2 | HNTT8-8 | 2 | 2058 |
HBLUSB8* (Black Anodize) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Bracket Type | Protrusion Brackets | Aligment tabs | No Tab | Additional Features (Protrusion Brackets) | Standard |
---|---|---|---|---|---|
Perpendicularity | Not Right-angled | Material | A6N01SS-T5 Aluminum Alloy | Extrusion Series | HFS |
Extrusion No. | 8 | Extrusion Size | For 40 and 80 | Bracket Type | Ultra Thick Brackets |
Applicable Screws | M8 Screws | Number of Extrusion Connection Holes | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy