(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turnbuckle Components - Tapped Hexagonal Joint

Turnbuckle Components - Tapped Hexagonal Joint
  • Volume Discount

•Type : Turnbuckles
For complete product overview and details on Turnbuckle Components - Tapped Hex see the sections below:

  • inCAD Components
Turnbuckle Components - Tapped Hex:Related Image
・Materials
Type[ M ]Material[ S ]Surface
Treatment
Tapped
SJN12L13 Carbon SteelBlack Oxide
SJNS303 Stainless Steel-

Specifications

Part Number
SRC-R40
HSB-R8
SJN10
■Tapped
Part NumberLL1BMass (g)
TypeM (Coarse)
SJN
SJNS
(Stainless Steel)
322964
4331478
*643191020
*855251345
*1067311795
12813819130
16954524260
[ ! ]SJNS is available for sizes marked with * only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SJN3
SJN4
SJN6
SJN8
SJN10
SJN12
SJN16
SJNS6
SJNS8
SJNS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial M (Coarse)
(mm)
1 Piece(s)Available

8 Days or more

1012L13 Carbon Steel3
1 Piece(s)Available

8 Days or more

1012L13 Carbon Steel4
1 Piece(s)Available

8 Days or more

1012L13 Carbon Steel6
1 Piece(s)Available

8 Days or more

1012L13 Carbon Steel8
1 Piece(s)Available

8 Days or more

1012L13 Carbon Steel10
1 Piece(s)Available

8 Days or more

1012L13 Carbon Steel12
1 Piece(s)Available

8 Days or more

1012L13 Carbon Steel16
1 Piece(s)Available

8 Days or more

10303 Stainless Steel6
1 Piece(s)Available

8 Days or more

10303 Stainless Steel8
1 Piece(s)Available

8 Days or more

10303 Stainless Steel10

Loading...

  1. 1
 

Basic Information

Type Turnbuckles

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.