(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number Of Teeth Range: 16~
•Bore Dia. Pilot Hole (Range) (mm): ~20
Part Number
Configured Part Number is shown.
Type | [ M ] Material |
SP2040B SP2050B | 1045 Carbon Steel (Induction Hardened Teeth Tip) |
Part Number | - | Bore Specification | - | Shaft Bore Dia. |
SP2040B21 | - | N | - | 20 |
Part Number | Shaft Bore Specs. | Shaft Bore Dia. | Number of Operating Teeth | Dp | Do | Hub | X | ℓ | Mass (kg) | Unit Price | |||||||||
Type | Allocated Number of Teeth | S Specification (DH8) | N Specification (DH7) | H | L | S Specification | N Spec. (In Stock) | N Spec. (Other than In Stock) | |||||||||||
SP2040B | 19 | S N | 14 | 20 | 25 | 30 | 35 | 9 | 1/2 | 78.23 | 84 | 60 | 25 | 7.2 | 7 | 0.64 | |||
21 | 14 | 20 | 25 | 30 | 35 | 10 | 1/2 | 86.17 | 92 | 69 | 0.93 | - | |||||||
23 | 14 | 20 | 25 | 30 | 35 | 11 | 1/2 | 94.15 | 100 | 77 | 0.99 | - | |||||||
25 | 14 | 20 | 25 | 30 | 35 | 12 | 1/2 | 102.14 | 108 | 63 | 1.06 | ||||||||
SP2050B | 19 | S N | 14 | 20 | 25 | 30 | 35 | 9 | 1/2 | 97.78 | 105 | 73 | 28 | 8.7 | 8 | 1.1 | |||
21 | 14 | 20 | 25 | 30 | 35 | 10 | 1/2 | 107.72 | 115 | 1.62 | - | ||||||||
23 | 16 | 20 | 25 | 30 | 35 | 11 | 1/2 | 117.68 | 125 | 1.74 | - | ||||||||
25 | 16 | 25 | 30 | 35 | 12 | 1/2 | 127.67 | 135 | 1.87 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SP2040B19-N-[20,25,30,35] |
SP2040B19-S-14 |
SP2040B21-N-[20,25,30,35] |
SP2040B21-S-14 |
SP2040B23-N-[20,25,30,35] |
SP2040B23-S-14 |
SP2040B25-N-[20,25,30,35] |
SP2040B25-S-14 |
SP2050B19-N-[20,25,30,35] |
SP2050B19-S-14 |
SP2050B21-N-[20,25,30,35] |
SP2050B21-S-14 |
SP2050B23-N-[20,25,30,35] |
SP2050B23-S-16 |
SP2050B25-N-[25,30,35] |
SP2050B25-S-16 |
Loading...
Number of Teeth (Range) | 16 or More |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy